49 #define RTC_C_CALIBRATIONFREQ_OFF (RTC_C_CTL13_CALF_0)
50 #define RTC_C_CALIBRATIONFREQ_512HZ (RTC_C_CTL13_CALF_1)
51 #define RTC_C_CALIBRATIONFREQ_256HZ (RTC_C_CTL13_CALF_2)
52 #define RTC_C_CALIBRATIONFREQ_1HZ (RTC_C_CTL13_CALF_3)
59 #define RTC_C_CALIBRATION_DOWN1PPM ( !(RTC_C_OCAL_OCALS) )
60 #define RTC_C_CALIBRATION_UP1PPM (RTC_C_OCAL_OCALS)
68 #define RTC_C_COMPENSATION_DOWN1PPM ( !(RTC_C_TCMP_TCMPS) )
69 #define RTC_C_COMPENSATION_UP1PPM (RTC_C_TCMP_TCMPS)
76 #define RTC_C_FORMAT_BINARY ( !(RTC_C_CTL13_BCD) )
77 #define RTC_C_FORMAT_BCD (RTC_C_CTL13_BCD)
84 #define RTC_C_ALARMCONDITION_OFF (0x80)
92 #define RTC_C_CALENDAREVENT_MINUTECHANGE (RTC_C_CTL13_TEV_0)
93 #define RTC_C_CALENDAREVENT_HOURCHANGE (RTC_C_CTL13_TEV_1)
94 #define RTC_C_CALENDAREVENT_NOON (RTC_C_CTL13_TEV_2)
95 #define RTC_C_CALENDAREVENT_MIDNIGHT (RTC_C_CTL13_TEV_3)
102 #define RTC_C_PRESCALE_0 (0x0)
103 #define RTC_C_PRESCALE_1 (0x1)
111 #define RTC_C_PSEVENTDIVIDER_2 (RTC_C_PS0CTL_RT0IP_0)
112 #define RTC_C_PSEVENTDIVIDER_4 (RTC_C_PS0CTL_RT0IP_1)
113 #define RTC_C_PSEVENTDIVIDER_8 (RTC_C_PS0CTL_RT0IP_2)
114 #define RTC_C_PSEVENTDIVIDER_16 (RTC_C_PS0CTL_RT0IP_3)
115 #define RTC_C_PSEVENTDIVIDER_32 (RTC_C_PS0CTL_RT0IP_4)
116 #define RTC_C_PSEVENTDIVIDER_64 (RTC_C_PS0CTL_RT0IP_5)
117 #define RTC_C_PSEVENTDIVIDER_128 (RTC_C_PS0CTL_RT0IP_6)
118 #define RTC_C_PSEVENTDIVIDER_256 (RTC_C_PS0CTL_RT0IP_7)
125 #define RTC_C_OSCILLATOR_FAULT_INTERRUPT RTC_C_CTL0_OFIE
126 #define RTC_C_TIME_EVENT_INTERRUPT RTC_C_CTL0_TEVIE
127 #define RTC_C_CLOCK_ALARM_INTERRUPT RTC_C_CTL0_AIE
128 #define RTC_C_CLOCK_READ_READY_INTERRUPT RTC_C_CTL0_RDYIE
129 #define RTC_C_PRESCALE_TIMER0_INTERRUPT 0x02
130 #define RTC_C_PRESCALE_TIMER1_INTERRUPT 0x01
198 uint_fast8_t offsetValue);
221 uint_fast8_t offsetValue);
249 uint_fast16_t formatSelect);
296 uint_fast8_t hoursAlarm, uint_fast8_t dayOfWeekAlarm,
297 uint_fast8_t dayOfmonthAlarm);
347 uint_fast8_t prescaleEventDivider);
386 uint_fast8_t prescaleCounterValue);
587 #define RTC_C_startClockMultipleInstance(a) RTC_C_startClock()
588 #define RTC_C_holdClockMultipleInstance(a) RTC_C_holdClock()
589 #define RTC_C_setCalibrationFrequencyMultipleInstance(a,b) RTC_C_setCalibrationFrequency(b)
590 #define RTC_C_setCalibrationDataMultipleInstance(a,b,c) RTC_C_setCalibrationData(b,c)
591 #define RTC_C_setTemperatureCompensationMultipleInstance(a,b,c) RTC_C_setTemperatureCompensation(b,c)
592 #define RTC_C_initCalendarMultipleInstance(a,b,c) RTC_C_initCalendar(b,c)
593 #define RTC_C_getCalendarTimeMultipleInstance(a) RTC_C_getCalendarTime()
594 #define RTC_C_setCalendarAlarmMultipleInstance(a,b,c,d,e) RTC_C_setCalendarAlarm(b,c,d,e)
595 #define RTC_C_setCalendarEventMultipleInstance(a,b) RTC_C_setCalendarEvent(b)
596 #define RTC_C_definePrescaleEventMultipleInstance(a,b,c) RTC_C_definePrescaleEvent(b,c)
597 #define RTC_C_getPrescaleValueMultipleInstance(a,b) RTC_C_getPrescaleValue(b)
598 #define RTC_C_setPrescaleValueMultipleInstance(a,b,c) RTC_C_setPrescaleValue(b,c)
599 #define RTC_C_convertBCDToBinaryMultipleInstance(a,b) RTC_C_convertBCDToBinary(b)
600 #define RTC_C_convertBinaryToBCDMultipleInstance(a,b) RTC_C_convertBinaryToBCD(b)
601 #define RTC_C_enableInterruptMultipleInstance(a,b) RTC_C_enableInterrupt(b)
602 #define RTC_C_disableInterruptMultipleInstance(a,b) RTC_C_disableInterrupt(b)
603 #define RTC_C_getInterruptStatusMultipleInstance(a) RTC_C_getInterruptStatus()
604 #define RTC_C_getEnabledInterruptStatusMultipleInstance(a) RTC_C_getEnabledInterruptStatus()
605 #define RTC_C_clearInterruptFlagMultipleInstance(a,b) RTC_C_clearInterruptFlag(b)
606 #define RTC_C_registerInterruptMultipleInstance(a,b) RTC_C_registerInterrupt(b)
607 #define RTC_C_unregisterInterruptMultipleInstance(a) RTC_C_unregisterInterrupt()
void RTC_C_startClock(void)
Definition: rtc_c.c:6
void RTC_C_definePrescaleEvent(uint_fast8_t prescaleSelect, uint_fast8_t prescaleEventDivider)
Definition: rtc_c.c:103
uint_fast8_t RTC_C_getEnabledInterruptStatus(void)
Definition: rtc_c.c:230
void RTC_C_setCalibrationData(uint_fast8_t offsetDirection, uint_fast8_t offsetValue)
Definition: rtc_c.c:27
void RTC_C_setPrescaleValue(uint_fast8_t prescaleSelect, uint_fast8_t prescaleCounterValue)
Definition: rtc_c.c:125
uint_fast8_t hours
Definition: rtc_c.h:37
uint_fast16_t year
Definition: rtc_c.h:41
uint_fast8_t minutes
Definition: rtc_c.h:36
void RTC_C_holdClock(void)
Definition: rtc_c.c:13
void RTC_C_setCalendarEvent(uint_fast16_t eventSelect)
Definition: rtc_c.c:96
uint_fast8_t dayOfmonth
Definition: rtc_c.h:39
void RTC_C_registerInterrupt(void(*intHandler)(void))
Definition: rtc_c.c:291
uint_fast8_t RTC_C_getInterruptStatus(void)
Definition: rtc_c.c:199
RTC_C_Calendar RTC_C_getCalendarTime(void)
Definition: rtc_c.c:69
void RTC_C_clearInterruptFlag(uint_fast8_t interruptFlagMask)
Definition: rtc_c.c:268
void RTC_C_disableInterrupt(uint8_t interruptMask)
Definition: rtc_c.c:176
void RTC_C_unregisterInterrupt(void)
Definition: rtc_c.c:297
bool RTC_C_setTemperatureCompensation(uint_fast16_t offsetDirection, uint_fast8_t offsetValue)
Definition: rtc_c.c:35
void RTC_C_initCalendar(const RTC_C_Calendar *calendarTime, uint_fast16_t formatSelect)
Definition: rtc_c.c:49
struct _RTC_C_Calendar RTC_C_Calendar
uint16_t RTC_C_convertBinaryToBCD(uint16_t valueToConvert)
Definition: rtc_c.c:148
void RTC_C_setCalendarAlarm(uint_fast8_t minutesAlarm, uint_fast8_t hoursAlarm, uint_fast8_t dayOfWeekAlarm, uint_fast8_t dayOfmonthAlarm)
Definition: rtc_c.c:87
uint_fast8_t month
Definition: rtc_c.h:40
void RTC_C_enableInterrupt(uint8_t interruptMask)
Definition: rtc_c.c:154
uint_fast8_t RTC_C_getPrescaleValue(uint_fast8_t prescaleSelect)
Definition: rtc_c.c:111
uint_fast8_t dayOfWeek
Definition: rtc_c.h:38
uint_fast8_t seconds
Definition: rtc_c.h:35
uint16_t RTC_C_convertBCDToBinary(uint16_t valueToConvert)
Definition: rtc_c.c:142
void RTC_C_setCalibrationFrequency(uint_fast16_t frequencySelect)
Definition: rtc_c.c:20