|
|
Go to the documentation of this file.
9 #define ROM_APITABLE ((unsigned long *)0x02000800)
10 #define ROM_VERSION (ROM_APITABLE[0])
11 #define ROM_ADC14TABLE ((unsigned long *)(ROM_APITABLE[1]))
12 #define ROM_AES256TABLE ((unsigned long *)(ROM_APITABLE[2]))
13 #define ROM_COMPTABLE ((unsigned long *)(ROM_APITABLE[3]))
14 #define ROM_CRC32TABLE ((unsigned long *)(ROM_APITABLE[4]))
15 #define ROM_CSTABLE ((unsigned long *)(ROM_APITABLE[5]))
16 #define ROM_DMATABLE ((unsigned long *)(ROM_APITABLE[6]))
17 #define ROM_FLASHCTLTABLE ((unsigned long *)(ROM_APITABLE[7]))
18 #define ROM_FPUTABLE ((unsigned long *)(ROM_APITABLE[8]))
19 #define ROM_GPIOTABLE ((unsigned long *)(ROM_APITABLE[9]))
20 #define ROM_I2CTABLE ((unsigned long *)(ROM_APITABLE[10]))
21 #define ROM_INTTABLE ((unsigned long *)(ROM_APITABLE[11]))
22 #define ROM_MPUTABLE ((unsigned long *)(ROM_APITABLE[12]))
23 #define ROM_PCMTABLE ((unsigned long *)(ROM_APITABLE[13]))
24 #define ROM_PMAPTABLE ((unsigned long *)(ROM_APITABLE[14]))
25 #define ROM_PSSTABLE ((unsigned long *)(ROM_APITABLE[15]))
26 #define ROM_REFTABLE ((unsigned long *)(ROM_APITABLE[16]))
27 #define ROM_RESETCTLTABLE ((unsigned long *)(ROM_APITABLE[17]))
28 #define ROM_RTCTABLE ((unsigned long *)(ROM_APITABLE[18]))
29 #define ROM_SPITABLE ((unsigned long *)(ROM_APITABLE[19]))
30 #define ROM_SYSCTLTABLE ((unsigned long *)(ROM_APITABLE[20]))
31 #define ROM_SYSTICKTABLE ((unsigned long *)(ROM_APITABLE[21]))
32 #define ROM_TIMER_ATABLE ((unsigned long *)(ROM_APITABLE[22]))
33 #define ROM_TIMER32TABLE ((unsigned long *)(ROM_APITABLE[23]))
34 #define ROM_UARTTABLE ((unsigned long *)(ROM_APITABLE[24]))
35 #define ROM_WDTTABLE ((unsigned long *)(ROM_APITABLE[25]))
42 #if defined(TARGET_IS_MSP432P4XX)
43 #define ROM_ADC14_enableModule \
44 ((void (*)(void))ROM_ADC14TABLE[0])
46 #if defined(TARGET_IS_MSP432P4XX)
47 #define ROM_ADC14_disableModule \
48 ((bool (*)(void))ROM_ADC14TABLE[1])
50 #if defined(TARGET_IS_MSP432P4XX)
51 #define ROM_ADC14_initModule \
52 ((bool (*)(uint32_t clockSource, \
53 uint32_t clockPredivider, \
54 uint32_t clockDivider, \
55 uint32_t internalChannelMask))ROM_ADC14TABLE[2])
57 #if defined(TARGET_IS_MSP432P4XX)
58 #define ROM_ADC14_setResolution \
59 ((void (*)(uint32_t resolution))ROM_ADC14TABLE[3])
61 #if defined(TARGET_IS_MSP432P4XX)
62 #define ROM_ADC14_getResolution \
63 ((uint_fast32_t (*)(void))ROM_ADC14TABLE[4])
65 #if defined(TARGET_IS_MSP432P4XX)
66 #define ROM_ADC14_setSampleHoldTrigger \
67 ((bool (*)(uint32_t source, \
68 bool invertSignal))ROM_ADC14TABLE[5])
70 #if defined(TARGET_IS_MSP432P4XX)
71 #define ROM_ADC14_setSampleHoldTime \
72 ((bool (*)(uint32_t firstPulseWidth, \
73 uint32_t secondPulseWidth))ROM_ADC14TABLE[6])
75 #if defined(TARGET_IS_MSP432P4XX)
76 #define ROM_ADC14_configureMultiSequenceMode \
77 ((bool (*)(uint32_t memoryStart, \
79 bool repeatMode))ROM_ADC14TABLE[7])
81 #if defined(TARGET_IS_MSP432P4XX)
82 #define ROM_ADC14_configureSingleSampleMode \
83 ((bool (*)(uint32_t memoryDestination, \
84 bool repeatMode))ROM_ADC14TABLE[8])
86 #if defined(TARGET_IS_MSP432P4XX)
87 #define ROM_ADC14_enableConversion \
88 ((bool (*)(void))ROM_ADC14TABLE[9])
90 #if defined(TARGET_IS_MSP432P4XX)
91 #define ROM_ADC14_disableConversion \
92 ((void (*)(void))ROM_ADC14TABLE[10])
94 #if defined(TARGET_IS_MSP432P4XX)
95 #define ROM_ADC14_isBusy \
96 ((bool (*)(void))ROM_ADC14TABLE[11])
98 #if defined(TARGET_IS_MSP432P4XX)
99 #define ROM_ADC14_configureConversionMemory \
100 ((bool (*)(uint32_t memorySelect, \
101 uint32_t refSelect, \
102 uint32_t channelSelect, \
103 bool differntialMode))ROM_ADC14TABLE[12])
105 #if defined(TARGET_IS_MSP432P4XX)
106 #define ROM_ADC14_enableComparatorWindow \
107 ((bool (*)(uint32_t memorySelect, \
108 uint32_t windowSelect))ROM_ADC14TABLE[13])
110 #if defined(TARGET_IS_MSP432P4XX)
111 #define ROM_ADC14_disableComparatorWindow \
112 ((bool (*)(uint32_t memorySelect))ROM_ADC14TABLE[14])
114 #if defined(TARGET_IS_MSP432P4XX)
115 #define ROM_ADC14_setComparatorWindowValue \
116 ((bool (*)(uint32_t window, \
118 int16_t high))ROM_ADC14TABLE[15])
120 #if defined(TARGET_IS_MSP432P4XX)
121 #define ROM_ADC14_setResultFormat \
122 ((bool (*)(uint32_t resultFormat))ROM_ADC14TABLE[16])
124 #if defined(TARGET_IS_MSP432P4XX)
125 #define ROM_ADC14_getResult \
126 ((uint_fast16_t (*)(uint32_t memorySelect))ROM_ADC14TABLE[17])
128 #if defined(TARGET_IS_MSP432P4XX)
129 #define ROM_ADC14_getResultArray \
130 ((void (*)(uint32_t memoryStart, \
131 uint32_t memoryEnd, \
132 uint16_t* res))ROM_ADC14TABLE[19])
134 #if defined(TARGET_IS_MSP432P4XX)
135 #define ROM_ADC14_enableReferenceBurst \
136 ((bool (*)(void))ROM_ADC14TABLE[20])
138 #if defined(TARGET_IS_MSP432P4XX)
139 #define ROM_ADC14_disableReferenceBurst \
140 ((bool (*)(void))ROM_ADC14TABLE[21])
142 #if defined(TARGET_IS_MSP432P4XX)
143 #define ROM_ADC14_setPowerMode \
144 ((bool (*)(uint32_t powerMode))ROM_ADC14TABLE[22])
146 #if defined(TARGET_IS_MSP432P4XX)
147 #define ROM_ADC14_enableInterrupt \
148 ((void (*)(uint_fast64_t mask))ROM_ADC14TABLE[23])
150 #if defined(TARGET_IS_MSP432P4XX)
151 #define ROM_ADC14_disableInterrupt \
152 ((void (*)(uint_fast64_t mask))ROM_ADC14TABLE[24])
154 #if defined(TARGET_IS_MSP432P4XX)
155 #define ROM_ADC14_getInterruptStatus \
156 ((uint_fast64_t (*)(void))ROM_ADC14TABLE[25])
158 #if defined(TARGET_IS_MSP432P4XX)
159 #define ROM_ADC14_getEnabledInterruptStatus \
160 ((uint_fast64_t (*)(void))ROM_ADC14TABLE[26])
162 #if defined(TARGET_IS_MSP432P4XX)
163 #define ROM_ADC14_clearInterruptFlag \
164 ((void (*)(uint_fast64_t mask))ROM_ADC14TABLE[27])
166 #if defined(TARGET_IS_MSP432P4XX)
167 #define ROM_ADC14_toggleConversionTrigger \
168 ((bool (*)(void))ROM_ADC14TABLE[28])
170 #if defined(TARGET_IS_MSP432P4XX)
171 #define ROM_ADC14_enableSampleTimer \
172 ((bool (*)(uint32_t multiSampleConvert))ROM_ADC14TABLE[29])
174 #if defined(TARGET_IS_MSP432P4XX)
175 #define ROM_ADC14_disableSampleTimer \
176 ((bool (*)(void))ROM_ADC14TABLE[30])
184 #if defined(TARGET_IS_MSP432P4XX)
185 #define ROM_AES256_setCipherKey \
186 ((bool (*)(uint32_t moduleInstance, \
187 const uint8_t *cipherKey, \
188 uint_fast16_t keyLength))ROM_AES256TABLE[0])
190 #if defined(TARGET_IS_MSP432P4XX)
191 #define ROM_AES256_encryptData \
192 ((void (*)(uint32_t moduleInstance, \
193 const uint8_t *data, \
194 uint8_t *encryptedData))ROM_AES256TABLE[1])
196 #if defined(TARGET_IS_MSP432P4XX)
197 #define ROM_AES256_decryptData \
198 ((void (*)(uint32_t moduleInstance, \
199 const uint8_t *data, \
200 uint8_t *decryptedData))ROM_AES256TABLE[2])
202 #if defined(TARGET_IS_MSP432P4XX)
203 #define ROM_AES256_setDecipherKey \
204 ((bool (*)(uint32_t moduleInstance, \
205 const uint8_t *cipherKey, \
206 uint_fast16_t keyLength))ROM_AES256TABLE[3])
208 #if defined(TARGET_IS_MSP432P4XX)
209 #define ROM_AES256_reset \
210 ((void (*)(uint32_t moduleInstance))ROM_AES256TABLE[4])
212 #if defined(TARGET_IS_MSP432P4XX)
213 #define ROM_AES256_startEncryptData \
214 ((void (*)(uint32_t moduleInstance, \
215 const uint8_t *data))ROM_AES256TABLE[5])
217 #if defined(TARGET_IS_MSP432P4XX)
218 #define ROM_AES256_startDecryptData \
219 ((void (*)(uint32_t moduleInstance, \
220 const uint8_t *data))ROM_AES256TABLE[6])
222 #if defined(TARGET_IS_MSP432P4XX)
223 #define ROM_AES256_startSetDecipherKey \
224 ((bool (*)(uint32_t moduleInstance, \
225 const uint8_t *cipherKey, \
226 uint_fast16_t keyLength))ROM_AES256TABLE[7])
228 #if defined(TARGET_IS_MSP432P4XX)
229 #define ROM_AES256_getDataOut \
230 ((bool (*)(uint32_t moduleInstance, \
231 uint8_t *outputData))ROM_AES256TABLE[8])
233 #if defined(TARGET_IS_MSP432P4XX)
234 #define ROM_AES256_isBusy \
235 ((bool (*)(uint32_t moduleInstance))ROM_AES256TABLE[9])
237 #if defined(TARGET_IS_MSP432P4XX)
238 #define ROM_AES256_clearErrorFlag \
239 ((void (*)(uint32_t moduleInstance))ROM_AES256TABLE[10])
241 #if defined(TARGET_IS_MSP432P4XX)
242 #define ROM_AES256_getErrorFlagStatus \
243 ((uint32_t (*)(uint32_t moduleInstance))ROM_AES256TABLE[11])
245 #if defined(TARGET_IS_MSP432P4XX)
246 #define ROM_AES256_clearInterruptFlag \
247 ((void (*)(uint32_t moduleInstance))ROM_AES256TABLE[12])
249 #if defined(TARGET_IS_MSP432P4XX)
250 #define ROM_AES256_getInterruptStatus \
251 ((uint32_t (*)(uint32_t moduleInstance))ROM_AES256TABLE[13])
253 #if defined(TARGET_IS_MSP432P4XX)
254 #define ROM_AES256_enableInterrupt \
255 ((void (*)(uint32_t moduleInstance))ROM_AES256TABLE[14])
257 #if defined(TARGET_IS_MSP432P4XX)
258 #define ROM_AES256_disableInterrupt \
259 ((void (*)(uint32_t moduleInstance))ROM_AES256TABLE[15])
261 #if defined(TARGET_IS_MSP432P4XX)
262 #define ROM_AES256_getInterruptFlagStatus \
263 ((uint32_t (*)(uint32_t moduleInstance))ROM_AES256TABLE[18])
271 #if defined(TARGET_IS_MSP432P4XX)
272 #define ROM_COMP_E_initModule \
273 ((bool (*)(uint32_t comparator, \
274 const COMP_E_Config *config))ROM_COMPTABLE[0])
276 #if defined(TARGET_IS_MSP432P4XX)
277 #define ROM_COMP_E_setReferenceVoltage \
278 ((void (*)(uint32_t comparator, \
279 uint_fast16_t supplyVoltageReferenceBase, \
280 uint_fast16_t lowerLimitSupplyVoltageFractionOf32, \
281 uint_fast16_t upperLimitSupplyVoltageFractionOf32))ROM_COMPTABLE[1])
283 #if defined(TARGET_IS_MSP432P4XX)
284 #define ROM_COMP_E_setReferenceAccuracy \
285 ((void (*)(uint32_t comparator, \
286 uint_fast16_t referenceAccuracy))ROM_COMPTABLE[2])
288 #if defined(TARGET_IS_MSP432P4XX)
289 #define ROM_COMP_E_setPowerMode \
290 ((void (*)(uint32_t comparator, \
291 uint_fast16_t powerMode))ROM_COMPTABLE[3])
293 #if defined(TARGET_IS_MSP432P4XX)
294 #define ROM_COMP_E_enableModule \
295 ((void (*)(uint32_t comparator))ROM_COMPTABLE[4])
297 #if defined(TARGET_IS_MSP432P4XX)
298 #define ROM_COMP_E_disableModule \
299 ((void (*)(uint32_t comparator))ROM_COMPTABLE[5])
301 #if defined(TARGET_IS_MSP432P4XX)
302 #define ROM_COMP_E_shortInputs \
303 ((void (*)(uint32_t comparator))ROM_COMPTABLE[6])
305 #if defined(TARGET_IS_MSP432P4XX)
306 #define ROM_COMP_E_unshortInputs \
307 ((void (*)(uint32_t comparator))ROM_COMPTABLE[7])
309 #if defined(TARGET_IS_MSP432P4XX)
310 #define ROM_COMP_E_disableInputBuffer \
311 ((void (*)(uint32_t comparator, \
312 uint_fast16_t inputPort))ROM_COMPTABLE[8])
314 #if defined(TARGET_IS_MSP432P4XX)
315 #define ROM_COMP_E_enableInputBuffer \
316 ((void (*)(uint32_t comparator, \
317 uint_fast16_t inputPort))ROM_COMPTABLE[9])
319 #if defined(TARGET_IS_MSP432P4XX)
320 #define ROM_COMP_E_swapIO \
321 ((void (*)(uint32_t comparator))ROM_COMPTABLE[10])
323 #if defined(TARGET_IS_MSP432P4XX)
324 #define ROM_COMP_E_outputValue \
325 ((uint8_t (*)(uint32_t comparator))ROM_COMPTABLE[11])
327 #if defined(TARGET_IS_MSP432P4XX)
328 #define ROM_COMP_E_enableInterrupt \
329 ((void (*)(uint32_t comparator, \
330 uint_fast16_t mask))ROM_COMPTABLE[12])
332 #if defined(TARGET_IS_MSP432P4XX)
333 #define ROM_COMP_E_disableInterrupt \
334 ((void (*)(uint32_t comparator, \
335 uint_fast16_t mask))ROM_COMPTABLE[13])
337 #if defined(TARGET_IS_MSP432P4XX)
338 #define ROM_COMP_E_clearInterruptFlag \
339 ((void (*)(uint32_t comparator, \
340 uint_fast16_t mask))ROM_COMPTABLE[14])
342 #if defined(TARGET_IS_MSP432P4XX)
343 #define ROM_COMP_E_getInterruptStatus \
344 ((uint_fast16_t (*)(uint32_t comparator))ROM_COMPTABLE[15])
346 #if defined(TARGET_IS_MSP432P4XX)
347 #define ROM_COMP_E_getEnabledInterruptStatus \
348 ((uint_fast16_t (*)(uint32_t comparator))ROM_COMPTABLE[16])
350 #if defined(TARGET_IS_MSP432P4XX)
351 #define ROM_COMP_E_setInterruptEdgeDirection \
352 ((void (*)(uint32_t comparator, \
353 uint_fast8_t edgeDirection))ROM_COMPTABLE[17])
355 #if defined(TARGET_IS_MSP432P4XX)
356 #define ROM_COMP_E_toggleInterruptEdgeDirection \
357 ((void (*)(uint32_t comparator))ROM_COMPTABLE[18])
365 #if defined(TARGET_IS_MSP432P4XX)
366 #define ROM_CRC32_setSeed \
367 ((void (*)(uint32_t seed, \
368 uint_fast8_t crcType))ROM_CRC32TABLE[0])
370 #if defined(TARGET_IS_MSP432P4XX)
371 #define ROM_CRC32_set8BitData \
372 ((void (*)(uint8_t dataIn, \
373 uint_fast8_t crcType))ROM_CRC32TABLE[1])
375 #if defined(TARGET_IS_MSP432P4XX)
376 #define ROM_CRC32_set16BitData \
377 ((void (*)(uint16_t dataIn, \
378 uint_fast8_t crcType))ROM_CRC32TABLE[2])
380 #if defined(TARGET_IS_MSP432P4XX)
381 #define ROM_CRC32_set32BitData \
382 ((void (*)(uint32_t dataIn))ROM_CRC32TABLE[3])
384 #if defined(TARGET_IS_MSP432P4XX)
385 #define ROM_CRC32_set8BitDataReversed \
386 ((void (*)(uint8_t dataIn, \
387 uint_fast8_t crcType))ROM_CRC32TABLE[4])
389 #if defined(TARGET_IS_MSP432P4XX)
390 #define ROM_CRC32_set16BitDataReversed \
391 ((void (*)(uint16_t dataIn, \
392 uint_fast8_t crcType))ROM_CRC32TABLE[5])
394 #if defined(TARGET_IS_MSP432P4XX)
395 #define ROM_CRC32_set32BitDataReversed \
396 ((void (*)(uint32_t dataIn))ROM_CRC32TABLE[6])
398 #if defined(TARGET_IS_MSP432P4XX)
399 #define ROM_CRC32_getResult \
400 ((uint32_t (*)(uint_fast8_t crcType))ROM_CRC32TABLE[7])
402 #if defined(TARGET_IS_MSP432P4XX)
403 #define ROM_CRC32_getResultReversed \
404 ((uint32_t (*)(uint_fast8_t crcType))ROM_CRC32TABLE[8])
412 #if defined(TARGET_IS_MSP432P4XX)
413 #define ROM_CS_initClockSignal \
414 ((void (*)(uint32_t selectedClockSignal, \
415 uint32_t clockSource, \
416 uint32_t clockSourceDivider))ROM_CSTABLE[0])
418 #if defined(TARGET_IS_MSP432P4XX)
419 #define ROM_CS_setReferenceOscillatorFrequency \
420 ((void (*)(uint8_t referenceFrequency))ROM_CSTABLE[1])
422 #if defined(TARGET_IS_MSP432P4XX)
423 #define ROM_CS_enableClockRequest \
424 ((void (*)(uint32_t selectClock))ROM_CSTABLE[2])
426 #if defined(TARGET_IS_MSP432P4XX)
427 #define ROM_CS_disableClockRequest \
428 ((void (*)(uint32_t selectClock))ROM_CSTABLE[3])
430 #if defined(TARGET_IS_MSP432P4XX)
431 #define ROM_CS_setDCOCenteredFrequency \
432 ((void (*)(uint32_t dcoFreq))ROM_CSTABLE[4])
434 #if defined(TARGET_IS_MSP432P4XX)
435 #define ROM_CS_tuneDCOFrequency \
436 ((void (*)(int16_t tuneParameter))ROM_CSTABLE[5])
438 #if defined(TARGET_IS_MSP432P4XX)
439 #define ROM_CS_enableDCOExternalResistor \
440 ((void (*)(void))ROM_CSTABLE[6])
442 #if defined(TARGET_IS_MSP432P4XX)
443 #define ROM_CS_disableDCOExternalResistor \
444 ((void (*)(void))ROM_CSTABLE[7])
446 #if defined(TARGET_IS_MSP432P4XX)
447 #define ROM_CS_enableInterrupt \
448 ((void (*)(uint32_t flags))ROM_CSTABLE[8])
450 #if defined(TARGET_IS_MSP432P4XX)
451 #define ROM_CS_disableInterrupt \
452 ((void (*)(uint32_t flags))ROM_CSTABLE[9])
454 #if defined(TARGET_IS_MSP432P4XX)
455 #define ROM_CS_getEnabledInterruptStatus \
456 ((uint32_t (*)(void))ROM_CSTABLE[10])
458 #if defined(TARGET_IS_MSP432P4XX)
459 #define ROM_CS_getInterruptStatus \
460 ((uint32_t (*)(void))ROM_CSTABLE[11])
462 #if defined(TARGET_IS_MSP432P4XX)
463 #define ROM_CS_setDCOFrequency \
464 ((void (*)(uint32_t dcoFrequency))ROM_CSTABLE[12])
466 #if defined(TARGET_IS_MSP432P4XX)
467 #define ROM_CS_getDCOFrequency \
468 ((uint32_t (*)(void))ROM_CSTABLE[13])
470 #if defined(TARGET_IS_MSP432P4XX)
471 #define ROM_CS_enableFaultCounter \
472 ((void (*)(uint_fast8_t counterSelect))ROM_CSTABLE[14])
474 #if defined(TARGET_IS_MSP432P4XX)
475 #define ROM_CS_disableFaultCounter \
476 ((void (*)(uint_fast8_t counterSelect))ROM_CSTABLE[15])
478 #if defined(TARGET_IS_MSP432P4XX)
479 #define ROM_CS_resetFaultCounter \
480 ((void (*)(uint_fast8_t counterSelect))ROM_CSTABLE[16])
482 #if defined(TARGET_IS_MSP432P4XX)
483 #define ROM_CS_startFaultCounter \
484 ((void (*)(uint_fast8_t counterSelect, \
485 uint_fast8_t countValue))ROM_CSTABLE[17])
487 #if defined(TARGET_IS_MSP432P4XX)
488 #define ROM_CS_clearInterruptFlag \
489 ((void (*)(uint32_t flags))ROM_CSTABLE[20])
491 #if defined(TARGET_IS_MSP432P4XX)
492 #define ROM_CS_setDCOExternalResistorCalibration \
493 ((void (*)(uint_fast8_t uiCalData, \
494 uint_fast8_t freqRange))ROM_CSTABLE[31])
502 #if defined(TARGET_IS_MSP432P4XX)
503 #define ROM_DMA_enableModule \
504 ((void (*)(void))ROM_DMATABLE[0])
506 #if defined(TARGET_IS_MSP432P4XX)
507 #define ROM_DMA_disableModule \
508 ((void (*)(void))ROM_DMATABLE[1])
510 #if defined(TARGET_IS_MSP432P4XX)
511 #define ROM_DMA_getErrorStatus \
512 ((uint32_t (*)(void))ROM_DMATABLE[2])
514 #if defined(TARGET_IS_MSP432P4XX)
515 #define ROM_DMA_clearErrorStatus \
516 ((void (*)(void))ROM_DMATABLE[3])
518 #if defined(TARGET_IS_MSP432P4XX)
519 #define ROM_DMA_enableChannel \
520 ((void (*)(uint32_t channelNum))ROM_DMATABLE[4])
522 #if defined(TARGET_IS_MSP432P4XX)
523 #define ROM_DMA_disableChannel \
524 ((void (*)(uint32_t channelNum))ROM_DMATABLE[5])
526 #if defined(TARGET_IS_MSP432P4XX)
527 #define ROM_DMA_isChannelEnabled \
528 ((bool (*)(uint32_t channelNum))ROM_DMATABLE[6])
530 #if defined(TARGET_IS_MSP432P4XX)
531 #define ROM_DMA_setControlBase \
532 ((void (*)(void *controlTable))ROM_DMATABLE[7])
534 #if defined(TARGET_IS_MSP432P4XX)
535 #define ROM_DMA_getControlBase \
536 ((void* (*)(void))ROM_DMATABLE[8])
538 #if defined(TARGET_IS_MSP432P4XX)
539 #define ROM_DMA_getControlAlternateBase \
540 ((void* (*)(void))ROM_DMATABLE[9])
542 #if defined(TARGET_IS_MSP432P4XX)
543 #define ROM_DMA_requestChannel \
544 ((void (*)(uint32_t channelNum))ROM_DMATABLE[10])
546 #if defined(TARGET_IS_MSP432P4XX)
547 #define ROM_DMA_enableChannelAttribute \
548 ((void (*)(uint32_t channelNum, \
549 uint32_t attr))ROM_DMATABLE[11])
551 #if defined(TARGET_IS_MSP432P4XX)
552 #define ROM_DMA_disableChannelAttribute \
553 ((void (*)(uint32_t channelNum, \
554 uint32_t attr))ROM_DMATABLE[12])
556 #if defined(TARGET_IS_MSP432P4XX)
557 #define ROM_DMA_getChannelAttribute \
558 ((uint32_t (*)(uint32_t channelNum))ROM_DMATABLE[13])
560 #if defined(TARGET_IS_MSP432P4XX)
561 #define ROM_DMA_setChannelControl \
562 ((void (*)(uint32_t channelStructIndex, \
563 uint32_t control))ROM_DMATABLE[14])
565 #if defined(TARGET_IS_MSP432P4XX)
566 #define ROM_DMA_setChannelTransfer \
567 ((void (*)(uint32_t channelStructIndex, \
571 uint32_t transferSize))ROM_DMATABLE[15])
573 #if defined(TARGET_IS_MSP432P4XX)
574 #define ROM_DMA_setChannelScatterGather \
575 ((void (*)(uint32_t channelNum, \
576 uint32_t taskCount, \
578 uint32_t isPeriphSG))ROM_DMATABLE[16])
580 #if defined(TARGET_IS_MSP432P4XX)
581 #define ROM_DMA_getChannelSize \
582 ((uint32_t (*)(uint32_t channelStructIndex))ROM_DMATABLE[17])
584 #if defined(TARGET_IS_MSP432P4XX)
585 #define ROM_DMA_getChannelMode \
586 ((uint32_t (*)(uint32_t channelStructIndex))ROM_DMATABLE[18])
588 #if defined(TARGET_IS_MSP432P4XX)
589 #define ROM_DMA_assignChannel \
590 ((void (*)(uint32_t mapping))ROM_DMATABLE[19])
592 #if defined(TARGET_IS_MSP432P4XX)
593 #define ROM_DMA_requestSoftwareTransfer \
594 ((void (*)(uint32_t channel))ROM_DMATABLE[20])
596 #if defined(TARGET_IS_MSP432P4XX)
597 #define ROM_DMA_assignInterrupt \
598 ((void (*)(uint32_t interruptNumber, \
599 uint32_t channel))ROM_DMATABLE[21])
601 #if defined(TARGET_IS_MSP432P4XX)
602 #define ROM_DMA_enableInterrupt \
603 ((void (*)(uint32_t interruptNumber))ROM_DMATABLE[22])
605 #if defined(TARGET_IS_MSP432P4XX)
606 #define ROM_DMA_disableInterrupt \
607 ((void (*)(uint32_t interruptNumber))ROM_DMATABLE[23])
609 #if defined(TARGET_IS_MSP432P4XX)
610 #define ROM_DMA_getInterruptStatus \
611 ((uint32_t (*)(void))ROM_DMATABLE[24])
613 #if defined(TARGET_IS_MSP432P4XX)
614 #define ROM_DMA_clearInterruptFlag \
615 ((void (*)(uint32_t intChannel))ROM_DMATABLE[25])
623 #if defined(TARGET_IS_MSP432P4XX)
624 #define ROM_FlashCtl_enableReadBuffering \
625 ((void (*)(uint_fast8_t memoryBank, \
626 uint_fast8_t accessMethod))ROM_FLASHCTLTABLE[2])
628 #if defined(TARGET_IS_MSP432P4XX)
629 #define ROM_FlashCtl_disableReadBuffering \
630 ((void (*)(uint_fast8_t memoryBank, \
631 uint_fast8_t accessMethod))ROM_FLASHCTLTABLE[3])
633 #if defined(TARGET_IS_MSP432P4XX)
634 #define ROM_FlashCtl_unprotectSector \
635 ((bool (*)(uint_fast8_t memorySpace, \
636 uint32_t sectorMask))ROM_FLASHCTLTABLE[4])
638 #if defined(TARGET_IS_MSP432P4XX)
639 #define ROM_FlashCtl_protectSector \
640 ((bool (*)(uint_fast8_t memorySpace, \
641 uint32_t sectorMask))ROM_FLASHCTLTABLE[5])
643 #if defined(TARGET_IS_MSP432P4XX)
644 #define ROM_FlashCtl_isSectorProtected \
645 ((bool (*)(uint_fast8_t memorySpace, \
646 uint32_t sector))ROM_FLASHCTLTABLE[6])
648 #if defined(TARGET_IS_MSP432P4XX)
649 #define ROM_FlashCtl_verifyMemory \
650 ((bool (*)(void* verifyAddr, \
652 uint_fast8_t pattern))ROM_FLASHCTLTABLE[7])
654 #if defined(TARGET_IS_MSP432P4XX)
655 #define ROM_FlashCtl_performMassErase \
656 ((bool (*)(void))ROM_FLASHCTLTABLE[8])
658 #if defined(TARGET_IS_MSP432P4XX)
659 #define ROM_FlashCtl_eraseSector \
660 ((bool (*)(uint32_t addr))ROM_FLASHCTLTABLE[9])
662 #if defined(TARGET_IS_MSP432P4XX)
663 #define ROM_FlashCtl_programMemory \
664 ((bool (*)(void* src, \
666 uint32_t length))ROM_FLASHCTLTABLE[10])
668 #if defined(TARGET_IS_MSP432P4XX)
669 #define ROM_FlashCtl_setProgramVerification \
670 ((void (*)(uint32_t verificationSetting))ROM_FLASHCTLTABLE[11])
672 #if defined(TARGET_IS_MSP432P4XX)
673 #define ROM_FlashCtl_clearProgramVerification \
674 ((void (*)(uint32_t verificationSetting))ROM_FLASHCTLTABLE[12])
676 #if defined(TARGET_IS_MSP432P4XX)
677 #define ROM_FlashCtl_enableWordProgramming \
678 ((void (*)(uint32_t mode))ROM_FLASHCTLTABLE[13])
680 #if defined(TARGET_IS_MSP432P4XX)
681 #define ROM_FlashCtl_disableWordProgramming \
682 ((void (*)(void))ROM_FLASHCTLTABLE[14])
684 #if defined(TARGET_IS_MSP432P4XX)
685 #define ROM_FlashCtl_isWordProgrammingEnabled \
686 ((uint32_t (*)(void))ROM_FLASHCTLTABLE[15])
688 #if defined(TARGET_IS_MSP432P4XX)
689 #define ROM_FlashCtl_enableInterrupt \
690 ((void (*)(uint32_t flags))ROM_FLASHCTLTABLE[16])
692 #if defined(TARGET_IS_MSP432P4XX)
693 #define ROM_FlashCtl_disableInterrupt \
694 ((void (*)(uint32_t flags))ROM_FLASHCTLTABLE[17])
696 #if defined(TARGET_IS_MSP432P4XX)
697 #define ROM_FlashCtl_getEnabledInterruptStatus \
698 ((uint32_t (*)(void))ROM_FLASHCTLTABLE[18])
700 #if defined(TARGET_IS_MSP432P4XX)
701 #define ROM_FlashCtl_getInterruptStatus \
702 ((uint32_t (*)(void))ROM_FLASHCTLTABLE[19])
704 #if defined(TARGET_IS_MSP432P4XX)
705 #define ROM_FlashCtl_clearInterruptFlag \
706 ((void (*)(uint32_t flags))ROM_FLASHCTLTABLE[20])
708 #if defined(TARGET_IS_MSP432P4XX)
709 #define ROM_FlashCtl_setWaitState \
710 ((void (*)(uint32_t bank, \
711 uint32_t waitState))ROM_FLASHCTLTABLE[21])
713 #if defined(TARGET_IS_MSP432P4XX)
714 #define ROM_FlashCtl_getWaitState \
715 ((uint32_t (*)(uint32_t bank))ROM_FLASHCTLTABLE[22])
717 #if defined(TARGET_IS_MSP432P4XX)
718 #define ROM_FlashCtl_setReadMode \
719 ((bool (*)(uint32_t flashBank, \
720 uint32_t readMode))ROM_FLASHCTLTABLE[23])
722 #if defined(TARGET_IS_MSP432P4XX)
723 #define ROM_FlashCtl_getReadMode \
724 ((uint32_t (*)(uint32_t flashBank))ROM_FLASHCTLTABLE[24])
726 #if defined(TARGET_IS_MSP432P4XX)
727 #define ROM___FlashCtl_remaskData8Post \
728 ((uint8_t (*)(uint8_t data, \
729 uint32_t addr))ROM_FLASHCTLTABLE[27])
731 #if defined(TARGET_IS_MSP432P4XX)
732 #define ROM___FlashCtl_remaskData8Pre \
733 ((uint8_t (*)(uint8_t data, \
734 uint32_t addr))ROM_FLASHCTLTABLE[28])
736 #if defined(TARGET_IS_MSP432P4XX)
737 #define ROM___FlashCtl_remaskData32Pre \
738 ((uint32_t (*)(uint32_t data, \
739 uint32_t addr))ROM_FLASHCTLTABLE[29])
741 #if defined(TARGET_IS_MSP432P4XX)
742 #define ROM___FlashCtl_remaskData32Post \
743 ((uint32_t (*)(uint32_t data, \
744 uint32_t addr))ROM_FLASHCTLTABLE[30])
746 #if defined(TARGET_IS_MSP432P4XX)
747 #define ROM___FlashCtl_remaskBurstDataPre \
748 ((void (*)(uint32_t addr, \
749 uint32_t size))ROM_FLASHCTLTABLE[31])
751 #if defined(TARGET_IS_MSP432P4XX)
752 #define ROM___FlashCtl_remaskBurstDataPost \
753 ((void (*)(uint32_t addr, \
754 uint32_t size))ROM_FLASHCTLTABLE[32])
756 #if defined(TARGET_IS_MSP432P4XX)
757 #define ROM_FlashCtl_initiateSectorErase \
758 ((void (*)(uint32_t addr))ROM_FLASHCTLTABLE[33])
760 #if defined(TARGET_IS_MSP432P4XX)
761 #define ROM_FlashCtl_initiateMassErase \
762 ((void (*)(void))ROM_FLASHCTLTABLE[34])
770 #if defined(TARGET_IS_MSP432P4XX)
771 #define ROM_FPU_enableModule \
772 ((void (*)(void))ROM_FPUTABLE[0])
774 #if defined(TARGET_IS_MSP432P4XX)
775 #define ROM_FPU_disableModule \
776 ((void (*)(void))ROM_FPUTABLE[1])
778 #if defined(TARGET_IS_MSP432P4XX)
779 #define ROM_FPU_enableStacking \
780 ((void (*)(void))ROM_FPUTABLE[2])
782 #if defined(TARGET_IS_MSP432P4XX)
783 #define ROM_FPU_enableLazyStacking \
784 ((void (*)(void))ROM_FPUTABLE[3])
786 #if defined(TARGET_IS_MSP432P4XX)
787 #define ROM_FPU_disableStacking \
788 ((void (*)(void))ROM_FPUTABLE[4])
790 #if defined(TARGET_IS_MSP432P4XX)
791 #define ROM_FPU_setHalfPrecisionMode \
792 ((void (*)(uint32_t mode))ROM_FPUTABLE[5])
794 #if defined(TARGET_IS_MSP432P4XX)
795 #define ROM_FPU_setNaNMode \
796 ((void (*)(uint32_t mode))ROM_FPUTABLE[6])
798 #if defined(TARGET_IS_MSP432P4XX)
799 #define ROM_FPU_setFlushToZeroMode \
800 ((void (*)(uint32_t mode))ROM_FPUTABLE[7])
802 #if defined(TARGET_IS_MSP432P4XX)
803 #define ROM_FPU_setRoundingMode \
804 ((void (*)(uint32_t mode))ROM_FPUTABLE[8])
812 #if defined(TARGET_IS_MSP432P4XX)
813 #define ROM_GPIO_setAsOutputPin \
814 ((void (*)(uint_fast8_t selectedPort, \
815 uint_fast16_t selectedPins))ROM_GPIOTABLE[0])
817 #if defined(TARGET_IS_MSP432P4XX)
818 #define ROM_GPIO_setOutputHighOnPin \
819 ((void (*)(uint_fast8_t selectedPort, \
820 uint_fast16_t selectedPins))ROM_GPIOTABLE[1])
822 #if defined(TARGET_IS_MSP432P4XX)
823 #define ROM_GPIO_setOutputLowOnPin \
824 ((void (*)(uint_fast8_t selectedPort, \
825 uint_fast16_t selectedPins))ROM_GPIOTABLE[2])
827 #if defined(TARGET_IS_MSP432P4XX)
828 #define ROM_GPIO_toggleOutputOnPin \
829 ((void (*)(uint_fast8_t selectedPort, \
830 uint_fast16_t selectedPins))ROM_GPIOTABLE[3])
832 #if defined(TARGET_IS_MSP432P4XX)
833 #define ROM_GPIO_setAsInputPinWithPullDownResistor \
834 ((void (*)(uint_fast8_t selectedPort, \
835 uint_fast16_t selectedPins))ROM_GPIOTABLE[4])
837 #if defined(TARGET_IS_MSP432P4XX)
838 #define ROM_GPIO_setAsInputPinWithPullUpResistor \
839 ((void (*)(uint_fast8_t selectedPort, \
840 uint_fast16_t selectedPins))ROM_GPIOTABLE[5])
842 #if defined(TARGET_IS_MSP432P4XX)
843 #define ROM_GPIO_setAsPeripheralModuleFunctionOutputPin \
844 ((void (*)( uint_fast8_t selectedPort, \
845 uint_fast16_t selectedPins, \
846 uint_fast8_t mode))ROM_GPIOTABLE[6])
848 #if defined(TARGET_IS_MSP432P4XX)
849 #define ROM_GPIO_setAsPeripheralModuleFunctionInputPin \
850 ((void (*)( uint_fast8_t selectedPort, \
851 uint_fast16_t selectedPins, \
852 uint_fast8_t mode))ROM_GPIOTABLE[7])
854 #if defined(TARGET_IS_MSP432P4XX)
855 #define ROM_GPIO_getInputPinValue \
856 ((uint8_t (*)(uint_fast8_t selectedPort, \
857 uint_fast16_t selectedPins))ROM_GPIOTABLE[8])
859 #if defined(TARGET_IS_MSP432P4XX)
860 #define ROM_GPIO_interruptEdgeSelect \
861 ((void (*)(uint_fast8_t selectedPort, \
862 uint_fast16_t selectedPins, \
863 uint_fast8_t edgeSelect))ROM_GPIOTABLE[9])
865 #if defined(TARGET_IS_MSP432P4XX)
866 #define ROM_GPIO_enableInterrupt \
867 ((void (*)(uint_fast8_t selectedPort, \
868 uint_fast16_t selectedPins))ROM_GPIOTABLE[10])
870 #if defined(TARGET_IS_MSP432P4XX)
871 #define ROM_GPIO_disableInterrupt \
872 ((void (*)(uint_fast8_t selectedPort, \
873 uint_fast16_t selectedPins))ROM_GPIOTABLE[11])
875 #if defined(TARGET_IS_MSP432P4XX)
876 #define ROM_GPIO_getInterruptStatus \
877 ((uint_fast16_t (*)(uint_fast8_t selectedPort, \
878 uint_fast16_t selectedPins))ROM_GPIOTABLE[12])
880 #if defined(TARGET_IS_MSP432P4XX)
881 #define ROM_GPIO_clearInterruptFlag \
882 ((void (*)(uint_fast8_t selectedPort, \
883 uint_fast16_t selectedPins))ROM_GPIOTABLE[13])
885 #if defined(TARGET_IS_MSP432P4XX)
886 #define ROM_GPIO_setAsInputPin \
887 ((void (*)(uint_fast8_t selectedPort, \
888 uint_fast16_t selectedPins))ROM_GPIOTABLE[14])
890 #if defined(TARGET_IS_MSP432P4XX)
891 #define ROM_GPIO_getEnabledInterruptStatus \
892 ((uint_fast16_t (*)(uint_fast8_t selectedPort))ROM_GPIOTABLE[15])
894 #if defined(TARGET_IS_MSP432P4XX)
895 #define ROM_GPIO_setDriveStrengthHigh \
896 ((void (*)(uint_fast8_t selectedPort, \
897 uint_fast8_t selectedPins))ROM_GPIOTABLE[16])
899 #if defined(TARGET_IS_MSP432P4XX)
900 #define ROM_GPIO_setDriveStrengthLow \
901 ((void (*)(uint_fast8_t selectedPort, \
902 uint_fast8_t selectedPins))ROM_GPIOTABLE[17])
910 #if defined(TARGET_IS_MSP432P4XX)
911 #define ROM_I2C_initMaster \
912 ((void (*)(uint32_t moduleInstance, \
913 const eUSCI_I2C_MasterConfig *config))ROM_I2CTABLE[0])
915 #if defined(TARGET_IS_MSP432P4XX)
916 #define ROM_I2C_initSlave \
917 ((void (*)(uint32_t moduleInstance, \
918 uint_fast16_t slaveAddress, \
919 uint_fast8_t slaveAddressOffset, \
920 uint32_t slaveOwnAddressEnable))ROM_I2CTABLE[1])
922 #if defined(TARGET_IS_MSP432P4XX)
923 #define ROM_I2C_enableModule \
924 ((void (*)(uint32_t moduleInstance))ROM_I2CTABLE[2])
926 #if defined(TARGET_IS_MSP432P4XX)
927 #define ROM_I2C_disableModule \
928 ((void (*)(uint32_t moduleInstance))ROM_I2CTABLE[3])
930 #if defined(TARGET_IS_MSP432P4XX)
931 #define ROM_I2C_setSlaveAddress \
932 ((void (*)(uint32_t moduleInstance, \
933 uint_fast16_t slaveAddress))ROM_I2CTABLE[4])
935 #if defined(TARGET_IS_MSP432P4XX)
936 #define ROM_I2C_setMode \
937 ((void (*)(uint32_t moduleInstance, \
938 uint_fast8_t mode))ROM_I2CTABLE[5])
940 #if defined(TARGET_IS_MSP432P4XX)
941 #define ROM_I2C_slavePutData \
942 ((void (*)(uint32_t moduleInstance, \
943 uint8_t transmitData))ROM_I2CTABLE[6])
945 #if defined(TARGET_IS_MSP432P4XX)
946 #define ROM_I2C_slaveGetData \
947 ((uint8_t (*)(uint32_t moduleInstance))ROM_I2CTABLE[7])
949 #if defined(TARGET_IS_MSP432P4XX)
950 #define ROM_I2C_isBusBusy \
951 ((uint8_t (*)(uint32_t moduleInstance))ROM_I2CTABLE[8])
953 #if defined(TARGET_IS_MSP432P4XX)
954 #define ROM_I2C_masterSendSingleByte \
955 ((void (*)(uint32_t moduleInstance, \
956 uint8_t txData))ROM_I2CTABLE[9])
958 #if defined(TARGET_IS_MSP432P4XX)
959 #define ROM_I2C_masterSendSingleByteWithTimeout \
960 ((bool (*)(uint32_t moduleInstance, \
962 uint32_t timeout))ROM_I2CTABLE[10])
964 #if defined(TARGET_IS_MSP432P4XX)
965 #define ROM_I2C_masterSendMultiByteStart \
966 ((void (*)(uint32_t moduleInstance, \
967 uint8_t txData))ROM_I2CTABLE[11])
969 #if defined(TARGET_IS_MSP432P4XX)
970 #define ROM_I2C_masterSendMultiByteStartWithTimeout \
971 ((bool (*)(uint32_t moduleInstance, \
973 uint32_t timeout))ROM_I2CTABLE[12])
975 #if defined(TARGET_IS_MSP432P4XX)
976 #define ROM_I2C_masterSendMultiByteNext \
977 ((void (*)(uint32_t moduleInstance, \
978 uint8_t txData))ROM_I2CTABLE[13])
980 #if defined(TARGET_IS_MSP432P4XX)
981 #define ROM_I2C_masterSendMultiByteNextWithTimeout \
982 ((bool (*)(uint32_t moduleInstance, \
984 uint32_t timeout))ROM_I2CTABLE[14])
986 #if defined(TARGET_IS_MSP432P4XX)
987 #define ROM_I2C_masterSendMultiByteFinish \
988 ((void (*)(uint32_t moduleInstance, \
989 uint8_t txData))ROM_I2CTABLE[15])
991 #if defined(TARGET_IS_MSP432P4XX)
992 #define ROM_I2C_masterSendMultiByteFinishWithTimeout \
993 ((bool (*)(uint32_t moduleInstance, \
995 uint32_t timeout))ROM_I2CTABLE[16])
997 #if defined(TARGET_IS_MSP432P4XX)
998 #define ROM_I2C_masterSendMultiByteStop \
999 ((void (*)(uint32_t moduleInstance))ROM_I2CTABLE[17])
1001 #if defined(TARGET_IS_MSP432P4XX)
1002 #define ROM_I2C_masterSendMultiByteStopWithTimeout \
1003 ((bool (*)(uint32_t moduleInstance, \
1004 uint32_t timeout))ROM_I2CTABLE[18])
1006 #if defined(TARGET_IS_MSP432P4XX)
1007 #define ROM_I2C_masterReceiveStart \
1008 ((void (*)(uint32_t moduleInstance))ROM_I2CTABLE[19])
1010 #if defined(TARGET_IS_MSP432P4XX)
1011 #define ROM_I2C_masterReceiveMultiByteNext \
1012 ((uint8_t (*)(uint32_t moduleInstance))ROM_I2CTABLE[20])
1014 #if defined(TARGET_IS_MSP432P4XX)
1015 #define ROM_I2C_masterReceiveMultiByteFinish \
1016 ((uint8_t (*)(uint32_t moduleInstance))ROM_I2CTABLE[21])
1018 #if defined(TARGET_IS_MSP432P4XX)
1019 #define ROM_I2C_masterReceiveMultiByteFinishWithTimeout \
1020 ((bool (*)(uint32_t moduleInstance, \
1022 uint32_t timeout))ROM_I2CTABLE[22])
1024 #if defined(TARGET_IS_MSP432P4XX)
1025 #define ROM_I2C_masterReceiveMultiByteStop \
1026 ((void (*)(uint32_t moduleInstance))ROM_I2CTABLE[23])
1028 #if defined(TARGET_IS_MSP432P4XX)
1029 #define ROM_I2C_masterReceiveSingleByte \
1030 ((uint8_t (*)(uint32_t moduleInstance))ROM_I2CTABLE[24])
1032 #if defined(TARGET_IS_MSP432P4XX)
1033 #define ROM_I2C_masterReceiveSingle \
1034 ((uint8_t (*)(uint32_t moduleInstance))ROM_I2CTABLE[25])
1036 #if defined(TARGET_IS_MSP432P4XX)
1037 #define ROM_I2C_getReceiveBufferAddressForDMA \
1038 ((uint32_t (*)(uint32_t moduleInstance))ROM_I2CTABLE[26])
1040 #if defined(TARGET_IS_MSP432P4XX)
1041 #define ROM_I2C_getTransmitBufferAddressForDMA \
1042 ((uint32_t (*)(uint32_t moduleInstance))ROM_I2CTABLE[27])
1044 #if defined(TARGET_IS_MSP432P4XX)
1045 #define ROM_I2C_masterIsStopSent \
1046 ((uint8_t (*)(uint32_t moduleInstance))ROM_I2CTABLE[28])
1048 #if defined(TARGET_IS_MSP432P4XX)
1049 #define ROM_I2C_masterIsStartSent \
1050 ((bool (*)(uint32_t moduleInstance))ROM_I2CTABLE[29])
1052 #if defined(TARGET_IS_MSP432P4XX)
1053 #define ROM_I2C_masterSendStart \
1054 ((void (*)(uint32_t moduleInstance))ROM_I2CTABLE[30])
1056 #if defined(TARGET_IS_MSP432P4XX)
1057 #define ROM_I2C_enableMultiMasterMode \
1058 ((void (*)(uint32_t moduleInstance))ROM_I2CTABLE[31])
1060 #if defined(TARGET_IS_MSP432P4XX)
1061 #define ROM_I2C_disableMultiMasterMode \
1062 ((void (*)(uint32_t moduleInstance))ROM_I2CTABLE[32])
1064 #if defined(TARGET_IS_MSP432P4XX)
1065 #define ROM_I2C_enableInterrupt \
1066 ((void (*)(uint32_t moduleInstance, \
1067 uint_fast16_t mask))ROM_I2CTABLE[33])
1069 #if defined(TARGET_IS_MSP432P4XX)
1070 #define ROM_I2C_disableInterrupt \
1071 ((void (*)(uint32_t moduleInstance, \
1072 uint_fast16_t mask))ROM_I2CTABLE[34])
1074 #if defined(TARGET_IS_MSP432P4XX)
1075 #define ROM_I2C_clearInterruptFlag \
1076 ((void (*)(uint32_t moduleInstance, \
1077 uint_fast16_t mask))ROM_I2CTABLE[35])
1079 #if defined(TARGET_IS_MSP432P4XX)
1080 #define ROM_I2C_getInterruptStatus \
1081 ((uint_fast16_t (*)(uint32_t moduleInstance, \
1082 uint16_t mask))ROM_I2CTABLE[36])
1084 #if defined(TARGET_IS_MSP432P4XX)
1085 #define ROM_I2C_getEnabledInterruptStatus \
1086 ((uint_fast16_t (*)(uint32_t moduleInstance))ROM_I2CTABLE[37])
1088 #if defined(TARGET_IS_MSP432P4XX)
1089 #define ROM_I2C_getMode \
1090 ((uint_fast8_t (*)(uint32_t moduleInstance))ROM_I2CTABLE[38])
1098 #if defined(TARGET_IS_MSP432P4XX)
1099 #define ROM_Interrupt_enableMaster \
1100 ((bool (*)(void))ROM_INTTABLE[0])
1102 #if defined(TARGET_IS_MSP432P4XX)
1103 #define ROM_Interrupt_disableMaster \
1104 ((bool (*)(void))ROM_INTTABLE[1])
1106 #if defined(TARGET_IS_MSP432P4XX)
1107 #define ROM_Interrupt_setPriorityGrouping \
1108 ((void (*)(uint32_t bits))ROM_INTTABLE[2])
1110 #if defined(TARGET_IS_MSP432P4XX)
1111 #define ROM_Interrupt_getPriorityGrouping \
1112 ((uint32_t (*)(void))ROM_INTTABLE[3])
1114 #if defined(TARGET_IS_MSP432P4XX)
1115 #define ROM_Interrupt_setPriority \
1116 ((void (*)(uint32_t interruptNumber, \
1117 uint8_t priority))ROM_INTTABLE[4])
1119 #if defined(TARGET_IS_MSP432P4XX)
1120 #define ROM_Interrupt_getPriority \
1121 ((uint8_t (*)(uint32_t interruptNumber))ROM_INTTABLE[5])
1123 #if defined(TARGET_IS_MSP432P4XX)
1124 #define ROM_Interrupt_enableInterrupt \
1125 ((void (*)(uint32_t interruptNumber))ROM_INTTABLE[6])
1127 #if defined(TARGET_IS_MSP432P4XX)
1128 #define ROM_Interrupt_disableInterrupt \
1129 ((void (*)(uint32_t interruptNumber))ROM_INTTABLE[7])
1131 #if defined(TARGET_IS_MSP432P4XX)
1132 #define ROM_Interrupt_isEnabled \
1133 ((bool (*)(uint32_t interruptNumber))ROM_INTTABLE[8])
1135 #if defined(TARGET_IS_MSP432P4XX)
1136 #define ROM_Interrupt_pendInterrupt \
1137 ((void (*)(uint32_t interruptNumber))ROM_INTTABLE[9])
1139 #if defined(TARGET_IS_MSP432P4XX)
1140 #define ROM_Interrupt_setPriorityMask \
1141 ((void (*)(uint8_t priorityMask))ROM_INTTABLE[10])
1143 #if defined(TARGET_IS_MSP432P4XX)
1144 #define ROM_Interrupt_getPriorityMask \
1145 ((uint8_t (*)(void))ROM_INTTABLE[11])
1147 #if defined(TARGET_IS_MSP432P4XX)
1148 #define ROM_Interrupt_setVectorTableAddress \
1149 ((void (*)(uint32_t addr))ROM_INTTABLE[12])
1151 #if defined(TARGET_IS_MSP432P4XX)
1152 #define ROM_Interrupt_getVectorTableAddress \
1153 ((uint32_t (*)(void))ROM_INTTABLE[13])
1155 #if defined(TARGET_IS_MSP432P4XX)
1156 #define ROM_Interrupt_enableSleepOnIsrExit \
1157 ((void (*)(void))ROM_INTTABLE[14])
1159 #if defined(TARGET_IS_MSP432P4XX)
1160 #define ROM_Interrupt_disableSleepOnIsrExit \
1161 ((void (*)(void))ROM_INTTABLE[15])
1163 #if defined(TARGET_IS_MSP432P4XX)
1164 #define ROM_Interrupt_unpendInterrupt \
1165 ((void (*)(uint32_t interruptNumber))ROM_INTTABLE[18])
1173 #if defined(TARGET_IS_MSP432P4XX)
1174 #define ROM_MPU_enableModule \
1175 ((void (*)(uint32_t mpuConfig))ROM_MPUTABLE[0])
1177 #if defined(TARGET_IS_MSP432P4XX)
1178 #define ROM_MPU_disableModule \
1179 ((void (*)(void))ROM_MPUTABLE[1])
1181 #if defined(TARGET_IS_MSP432P4XX)
1182 #define ROM_MPU_getRegionCount \
1183 ((uint32_t (*)(void))ROM_MPUTABLE[2])
1185 #if defined(TARGET_IS_MSP432P4XX)
1186 #define ROM_MPU_enableRegion \
1187 ((void (*)(uint32_t region))ROM_MPUTABLE[3])
1189 #if defined(TARGET_IS_MSP432P4XX)
1190 #define ROM_MPU_disableRegion \
1191 ((void (*)(uint32_t region))ROM_MPUTABLE[4])
1193 #if defined(TARGET_IS_MSP432P4XX)
1194 #define ROM_MPU_setRegion \
1195 ((void (*)(uint32_t region, \
1197 uint32_t flags))ROM_MPUTABLE[5])
1199 #if defined(TARGET_IS_MSP432P4XX)
1200 #define ROM_MPU_getRegion \
1201 ((void (*)(uint32_t region, \
1203 uint32_t *pflags))ROM_MPUTABLE[6])
1205 #if defined(TARGET_IS_MSP432P4XX)
1206 #define ROM_MPU_enableInterrupt \
1207 ((void (*)(void))ROM_MPUTABLE[7])
1209 #if defined(TARGET_IS_MSP432P4XX)
1210 #define ROM_MPU_disableInterrupt \
1211 ((void (*)(void))ROM_MPUTABLE[8])
1219 #if defined(TARGET_IS_MSP432P4XX)
1220 #define ROM_PCM_setCoreVoltageLevel \
1221 ((bool (*)(uint_fast8_t voltageLevel))ROM_PCMTABLE[0])
1223 #if defined(TARGET_IS_MSP432P4XX)
1224 #define ROM_PCM_getCoreVoltageLevel \
1225 ((uint8_t (*)(void))ROM_PCMTABLE[1])
1227 #if defined(TARGET_IS_MSP432P4XX)
1228 #define ROM_PCM_setCoreVoltageLevelWithTimeout \
1229 ((bool (*)(uint_fast8_t voltageLevel, \
1230 uint32_t timeOut))ROM_PCMTABLE[2])
1232 #if defined(TARGET_IS_MSP432P4XX)
1233 #define ROM_PCM_setPowerMode \
1234 ((bool (*)(uint_fast8_t powerMode))ROM_PCMTABLE[3])
1236 #if defined(TARGET_IS_MSP432P4XX)
1237 #define ROM_PCM_setPowerModeWithTimeout \
1238 ((bool (*)(uint_fast8_t powerMode, \
1239 uint32_t timeOut))ROM_PCMTABLE[4])
1241 #if defined(TARGET_IS_MSP432P4XX)
1242 #define ROM_PCM_getPowerMode \
1243 ((uint8_t (*)(void))ROM_PCMTABLE[5])
1245 #if defined(TARGET_IS_MSP432P4XX)
1246 #define ROM_PCM_setPowerState \
1247 ((bool (*)(uint_fast8_t powerState))ROM_PCMTABLE[6])
1249 #if defined(TARGET_IS_MSP432P4XX)
1250 #define ROM_PCM_setPowerStateWithTimeout \
1251 ((bool (*)(uint_fast8_t powerState, \
1252 uint32_t timeout))ROM_PCMTABLE[7])
1254 #if defined(TARGET_IS_MSP432P4XX)
1255 #define ROM_PCM_getPowerState \
1256 ((uint8_t (*)(void))ROM_PCMTABLE[8])
1258 #if defined(TARGET_IS_MSP432P4XX)
1259 #define ROM_PCM_shutdownDevice \
1260 ((bool (*)(uint32_t shutdownMode))ROM_PCMTABLE[9])
1262 #if defined(TARGET_IS_MSP432P4XX)
1263 #define ROM_PCM_gotoLPM0 \
1264 ((bool (*)(void))ROM_PCMTABLE[10])
1266 #if defined(TARGET_IS_MSP432P4XX)
1267 #define ROM_PCM_gotoLPM3 \
1268 ((bool (*)(void))ROM_PCMTABLE[11])
1270 #if defined(TARGET_IS_MSP432P4XX)
1271 #define ROM_PCM_enableInterrupt \
1272 ((void (*)(uint32_t flags))ROM_PCMTABLE[12])
1274 #if defined(TARGET_IS_MSP432P4XX)
1275 #define ROM_PCM_disableInterrupt \
1276 ((void (*)(uint32_t flags))ROM_PCMTABLE[13])
1278 #if defined(TARGET_IS_MSP432P4XX)
1279 #define ROM_PCM_getInterruptStatus \
1280 ((uint32_t (*)(void))ROM_PCMTABLE[14])
1282 #if defined(TARGET_IS_MSP432P4XX)
1283 #define ROM_PCM_getEnabledInterruptStatus \
1284 ((uint32_t (*)(void))ROM_PCMTABLE[15])
1286 #if defined(TARGET_IS_MSP432P4XX)
1287 #define ROM_PCM_clearInterruptFlag \
1288 ((void (*)(uint32_t flags))ROM_PCMTABLE[16])
1290 #if defined(TARGET_IS_MSP432P4XX)
1291 #define ROM_PCM_enableRudeMode \
1292 ((void (*)(void))ROM_PCMTABLE[17])
1294 #if defined(TARGET_IS_MSP432P4XX)
1295 #define ROM_PCM_disableRudeMode \
1296 ((void (*)(void))ROM_PCMTABLE[18])
1298 #if defined(TARGET_IS_MSP432P4XX)
1299 #define ROM_PCM_gotoLPM0InterruptSafe \
1300 ((bool (*)(void))ROM_PCMTABLE[19])
1302 #if defined(TARGET_IS_MSP432P4XX)
1303 #define ROM_PCM_gotoLPM3InterruptSafe \
1304 ((bool (*)(void))ROM_PCMTABLE[20])
1306 #if defined(TARGET_IS_MSP432P4XX)
1307 #define ROM_PCM_setCoreVoltageLevelNonBlocking \
1308 ((bool (*)(uint_fast8_t voltageLevel))ROM_PCMTABLE[23])
1310 #if defined(TARGET_IS_MSP432P4XX)
1311 #define ROM_PCM_setPowerModeNonBlocking \
1312 ((bool (*)(uint_fast8_t powerMode))ROM_PCMTABLE[24])
1314 #if defined(TARGET_IS_MSP432P4XX)
1315 #define ROM_PCM_setPowerStateNonBlocking \
1316 ((bool (*)(uint_fast8_t powerState))ROM_PCMTABLE[25])
1318 #if defined(TARGET_IS_MSP432P4XX)
1319 #define ROM_PCM_gotoLPM4 \
1320 ((bool (*)(void))ROM_PCMTABLE[26])
1322 #if defined(TARGET_IS_MSP432P4XX)
1323 #define ROM_PCM_gotoLPM4InterruptSafe \
1324 ((bool (*)(void))ROM_PCMTABLE[27])
1332 #if defined(TARGET_IS_MSP432P4XX)
1333 #define ROM_PMAP_configurePorts \
1334 ((void (*)(const uint8_t *portMapping, \
1336 uint8_t numberOfPorts, \
1337 uint8_t portMapReconfigure))ROM_PMAPTABLE[0])
1345 #if defined(TARGET_IS_MSP432P4XX)
1346 #define ROM_PSS_enableHighSidePinToggle \
1347 ((void (*)(bool activeLow))ROM_PSSTABLE[0])
1349 #if defined(TARGET_IS_MSP432P4XX)
1350 #define ROM_PSS_disableHighSidePinToggle \
1351 ((void (*)(void))ROM_PSSTABLE[1])
1353 #if defined(TARGET_IS_MSP432P4XX)
1354 #define ROM_PSS_enableHighSide \
1355 ((void (*)(void))ROM_PSSTABLE[2])
1357 #if defined(TARGET_IS_MSP432P4XX)
1358 #define ROM_PSS_disableHighSide \
1359 ((void (*)(void))ROM_PSSTABLE[3])
1361 #if defined(TARGET_IS_MSP432P4XX)
1362 #define ROM_PSS_setHighSidePerformanceMode \
1363 ((void (*)(uint_fast8_t powerMode))ROM_PSSTABLE[6])
1365 #if defined(TARGET_IS_MSP432P4XX)
1366 #define ROM_PSS_getHighSidePerformanceMode \
1367 ((uint_fast8_t (*)(void))ROM_PSSTABLE[7])
1369 #if defined(TARGET_IS_MSP432P4XX)
1370 #define ROM_PSS_enableHighSideMonitor \
1371 ((void (*)(void))ROM_PSSTABLE[10])
1373 #if defined(TARGET_IS_MSP432P4XX)
1374 #define ROM_PSS_disableHighSideMonitor \
1375 ((void (*)(void))ROM_PSSTABLE[11])
1377 #if defined(TARGET_IS_MSP432P4XX)
1378 #define ROM_PSS_setHighSideVoltageTrigger \
1379 ((void (*)(uint_fast8_t triggerVoltage))ROM_PSSTABLE[12])
1381 #if defined(TARGET_IS_MSP432P4XX)
1382 #define ROM_PSS_getHighSideVoltageTrigger \
1383 ((uint_fast8_t (*)(void))ROM_PSSTABLE[13])
1385 #if defined(TARGET_IS_MSP432P4XX)
1386 #define ROM_PSS_enableInterrupt \
1387 ((void (*)(void))ROM_PSSTABLE[14])
1389 #if defined(TARGET_IS_MSP432P4XX)
1390 #define ROM_PSS_disableInterrupt \
1391 ((void (*)(void))ROM_PSSTABLE[15])
1393 #if defined(TARGET_IS_MSP432P4XX)
1394 #define ROM_PSS_getInterruptStatus \
1395 ((uint32_t (*)(void))ROM_PSSTABLE[16])
1397 #if defined(TARGET_IS_MSP432P4XX)
1398 #define ROM_PSS_clearInterruptFlag \
1399 ((void (*)(void))ROM_PSSTABLE[17])
1401 #if defined(TARGET_IS_MSP432P4XX)
1402 #define ROM_PSS_enableForcedDCDCOperation \
1403 ((void (*)(void))ROM_PSSTABLE[20])
1405 #if defined(TARGET_IS_MSP432P4XX)
1406 #define ROM_PSS_disableForcedDCDCOperation \
1407 ((void (*)(void))ROM_PSSTABLE[21])
1415 #if defined(TARGET_IS_MSP432P4XX)
1416 #define ROM_REF_A_setReferenceVoltage \
1417 ((void (*)(uint_fast8_t referenceVoltageSelect))ROM_REFTABLE[0])
1419 #if defined(TARGET_IS_MSP432P4XX)
1420 #define ROM_REF_A_disableTempSensor \
1421 ((void (*)(void))ROM_REFTABLE[1])
1423 #if defined(TARGET_IS_MSP432P4XX)
1424 #define ROM_REF_A_enableTempSensor \
1425 ((void (*)(void))ROM_REFTABLE[2])
1427 #if defined(TARGET_IS_MSP432P4XX)
1428 #define ROM_REF_A_enableReferenceVoltageOutput \
1429 ((void (*)(void))ROM_REFTABLE[3])
1431 #if defined(TARGET_IS_MSP432P4XX)
1432 #define ROM_REF_A_disableReferenceVoltageOutput \
1433 ((void (*)(void))ROM_REFTABLE[4])
1435 #if defined(TARGET_IS_MSP432P4XX)
1436 #define ROM_REF_A_enableReferenceVoltage \
1437 ((void (*)(void))ROM_REFTABLE[5])
1439 #if defined(TARGET_IS_MSP432P4XX)
1440 #define ROM_REF_A_disableReferenceVoltage \
1441 ((void (*)(void))ROM_REFTABLE[6])
1443 #if defined(TARGET_IS_MSP432P4XX)
1444 #define ROM_REF_A_getBandgapMode \
1445 ((uint_fast8_t (*)(void))ROM_REFTABLE[7])
1447 #if defined(TARGET_IS_MSP432P4XX)
1448 #define ROM_REF_A_isBandgapActive \
1449 ((bool (*)(void))ROM_REFTABLE[8])
1451 #if defined(TARGET_IS_MSP432P4XX)
1452 #define ROM_REF_A_isRefGenBusy \
1453 ((bool (*)(void))ROM_REFTABLE[9])
1455 #if defined(TARGET_IS_MSP432P4XX)
1456 #define ROM_REF_A_isRefGenActive \
1457 ((bool (*)(void))ROM_REFTABLE[10])
1459 #if defined(TARGET_IS_MSP432P4XX)
1460 #define ROM_REF_A_getBufferedBandgapVoltageStatus \
1461 ((bool (*)(void))ROM_REFTABLE[11])
1463 #if defined(TARGET_IS_MSP432P4XX)
1464 #define ROM_REF_A_getVariableReferenceVoltageStatus \
1465 ((bool (*)(void))ROM_REFTABLE[12])
1467 #if defined(TARGET_IS_MSP432P4XX)
1468 #define ROM_REF_A_setReferenceVoltageOneTimeTrigger \
1469 ((void (*)(void))ROM_REFTABLE[13])
1471 #if defined(TARGET_IS_MSP432P4XX)
1472 #define ROM_REF_A_setBufferedBandgapVoltageOneTimeTrigger \
1473 ((void (*)(void))ROM_REFTABLE[14])
1481 #if defined(TARGET_IS_MSP432P4XX)
1482 #define ROM_ResetCtl_initiateSoftReset \
1483 ((void (*)(void))ROM_RESETCTLTABLE[0])
1485 #if defined(TARGET_IS_MSP432P4XX)
1486 #define ROM_ResetCtl_initiateSoftResetWithSource \
1487 ((void (*)(uint32_t source))ROM_RESETCTLTABLE[1])
1489 #if defined(TARGET_IS_MSP432P4XX)
1490 #define ROM_ResetCtl_getSoftResetSource \
1491 ((uint32_t (*)(void))ROM_RESETCTLTABLE[2])
1493 #if defined(TARGET_IS_MSP432P4XX)
1494 #define ROM_ResetCtl_clearSoftResetSource \
1495 ((void (*)(uint32_t mask))ROM_RESETCTLTABLE[3])
1497 #if defined(TARGET_IS_MSP432P4XX)
1498 #define ROM_ResetCtl_initiateHardReset \
1499 ((void (*)(void))ROM_RESETCTLTABLE[4])
1501 #if defined(TARGET_IS_MSP432P4XX)
1502 #define ROM_ResetCtl_initiateHardResetWithSource \
1503 ((void (*)(uint32_t source))ROM_RESETCTLTABLE[5])
1505 #if defined(TARGET_IS_MSP432P4XX)
1506 #define ROM_ResetCtl_getHardResetSource \
1507 ((uint32_t (*)(void))ROM_RESETCTLTABLE[6])
1509 #if defined(TARGET_IS_MSP432P4XX)
1510 #define ROM_ResetCtl_clearHardResetSource \
1511 ((void (*)(uint32_t mask))ROM_RESETCTLTABLE[7])
1513 #if defined(TARGET_IS_MSP432P4XX)
1514 #define ROM_ResetCtl_getPSSSource \
1515 ((uint32_t (*)(void))ROM_RESETCTLTABLE[8])
1517 #if defined(TARGET_IS_MSP432P4XX)
1518 #define ROM_ResetCtl_clearPSSFlags \
1519 ((void (*)(void))ROM_RESETCTLTABLE[9])
1521 #if defined(TARGET_IS_MSP432P4XX)
1522 #define ROM_ResetCtl_getPCMSource \
1523 ((uint32_t (*)(void))ROM_RESETCTLTABLE[10])
1525 #if defined(TARGET_IS_MSP432P4XX)
1526 #define ROM_ResetCtl_clearPCMFlags \
1527 ((void (*)(void))ROM_RESETCTLTABLE[11])
1535 #if defined(TARGET_IS_MSP432P4XX)
1536 #define ROM_RTC_C_startClock \
1537 ((void (*)(void))ROM_RTCTABLE[0])
1539 #if defined(TARGET_IS_MSP432P4XX)
1540 #define ROM_RTC_C_holdClock \
1541 ((void (*)(void))ROM_RTCTABLE[1])
1543 #if defined(TARGET_IS_MSP432P4XX)
1544 #define ROM_RTC_C_setCalibrationFrequency \
1545 ((void (*)(uint_fast16_t frequencySelect))ROM_RTCTABLE[2])
1547 #if defined(TARGET_IS_MSP432P4XX)
1548 #define ROM_RTC_C_setCalibrationData \
1549 ((void (*)(uint_fast8_t offsetDirection, \
1550 uint_fast8_t offsetValue))ROM_RTCTABLE[3])
1552 #if defined(TARGET_IS_MSP432P4XX)
1553 #define ROM_RTC_C_setTemperatureCompensation \
1554 ((bool (*)(uint_fast16_t offsetDirection, \
1555 uint_fast8_t offsetValue))ROM_RTCTABLE[4])
1557 #if defined(TARGET_IS_MSP432P4XX)
1558 #define ROM_RTC_C_initCalendar \
1559 ((void (*)(const RTC_C_Calendar *calendarTime, \
1560 uint_fast16_t formatSelect))ROM_RTCTABLE[5])
1562 #if defined(TARGET_IS_MSP432P4XX)
1563 #define ROM_RTC_C_getCalendarTime \
1564 ((RTC_C_Calendar (*)(void))ROM_RTCTABLE[6])
1566 #if defined(TARGET_IS_MSP432P4XX)
1567 #define ROM_RTC_C_setCalendarAlarm \
1568 ((void (*)(uint_fast8_t minutesAlarm, \
1569 uint_fast8_t hoursAlarm, \
1570 uint_fast8_t dayOfWeekAlarm, \
1571 uint_fast8_t dayOfmonthAlarm))ROM_RTCTABLE[7])
1573 #if defined(TARGET_IS_MSP432P4XX)
1574 #define ROM_RTC_C_setCalendarEvent \
1575 ((void (*)(uint_fast16_t eventSelect))ROM_RTCTABLE[8])
1577 #if defined(TARGET_IS_MSP432P4XX)
1578 #define ROM_RTC_C_definePrescaleEvent \
1579 ((void (*)(uint_fast8_t prescaleSelect, \
1580 uint_fast8_t prescaleEventDivider))ROM_RTCTABLE[9])
1582 #if defined(TARGET_IS_MSP432P4XX)
1583 #define ROM_RTC_C_getPrescaleValue \
1584 ((uint_fast8_t (*)(uint_fast8_t prescaleSelect))ROM_RTCTABLE[10])
1586 #if defined(TARGET_IS_MSP432P4XX)
1587 #define ROM_RTC_C_setPrescaleValue \
1588 ((void (*)(uint_fast8_t prescaleSelect, \
1589 uint_fast8_t prescaleCounterValue))ROM_RTCTABLE[11])
1591 #if defined(TARGET_IS_MSP432P4XX)
1592 #define ROM_RTC_C_convertBCDToBinary \
1593 ((uint16_t (*)(uint16_t valueToConvert))ROM_RTCTABLE[12])
1595 #if defined(TARGET_IS_MSP432P4XX)
1596 #define ROM_RTC_C_convertBinaryToBCD \
1597 ((uint16_t (*)(uint16_t valueToConvert))ROM_RTCTABLE[13])
1599 #if defined(TARGET_IS_MSP432P4XX)
1600 #define ROM_RTC_C_enableInterrupt \
1601 ((void (*)(uint8_t interruptMask))ROM_RTCTABLE[14])
1603 #if defined(TARGET_IS_MSP432P4XX)
1604 #define ROM_RTC_C_disableInterrupt \
1605 ((void (*)(uint8_t interruptMask))ROM_RTCTABLE[15])
1607 #if defined(TARGET_IS_MSP432P4XX)
1608 #define ROM_RTC_C_getInterruptStatus \
1609 ((uint_fast8_t (*)(void))ROM_RTCTABLE[16])
1611 #if defined(TARGET_IS_MSP432P4XX)
1612 #define ROM_RTC_C_getEnabledInterruptStatus \
1613 ((uint_fast8_t (*)(void))ROM_RTCTABLE[17])
1615 #if defined(TARGET_IS_MSP432P4XX)
1616 #define ROM_RTC_C_clearInterruptFlag \
1617 ((void (*)(uint_fast8_t interruptFlagMask))ROM_RTCTABLE[18])
1625 #if defined(TARGET_IS_MSP432P4XX)
1626 #define ROM_SPI_initMaster \
1627 ((bool (*)(uint32_t moduleInstance, \
1628 const eUSCI_SPI_MasterConfig *config))ROM_SPITABLE[0])
1630 #if defined(TARGET_IS_MSP432P4XX)
1631 #define ROM_SPI_selectFourPinFunctionality \
1632 ((void (*)(uint32_t moduleInstance, \
1633 uint_fast8_t select4PinFunctionality))ROM_SPITABLE[1])
1635 #if defined(TARGET_IS_MSP432P4XX)
1636 #define ROM_SPI_changeMasterClock \
1637 ((void (*)(uint32_t moduleInstance, \
1638 uint32_t clockSourceFrequency, \
1639 uint32_t desiredSpiClock))ROM_SPITABLE[2])
1641 #if defined(TARGET_IS_MSP432P4XX)
1642 #define ROM_SPI_initSlave \
1643 ((bool (*)(uint32_t moduleInstance, \
1644 const eUSCI_SPI_SlaveConfig *config))ROM_SPITABLE[3])
1646 #if defined(TARGET_IS_MSP432P4XX)
1647 #define ROM_SPI_changeClockPhasePolarity \
1648 ((void (*)(uint32_t moduleInstance, \
1649 uint_fast16_t clockPhase, \
1650 uint_fast16_t clockPolarity))ROM_SPITABLE[4])
1652 #if defined(TARGET_IS_MSP432P4XX)
1653 #define ROM_SPI_transmitData \
1654 ((void (*)(uint32_t moduleInstance, \
1655 uint_fast8_t transmitData))ROM_SPITABLE[5])
1657 #if defined(TARGET_IS_MSP432P4XX)
1658 #define ROM_SPI_receiveData \
1659 ((uint8_t (*)(uint32_t moduleInstance))ROM_SPITABLE[6])
1661 #if defined(TARGET_IS_MSP432P4XX)
1662 #define ROM_SPI_enableModule \
1663 ((void (*)(uint32_t moduleInstance))ROM_SPITABLE[7])
1665 #if defined(TARGET_IS_MSP432P4XX)
1666 #define ROM_SPI_disableModule \
1667 ((void (*)(uint32_t moduleInstance))ROM_SPITABLE[8])
1669 #if defined(TARGET_IS_MSP432P4XX)
1670 #define ROM_SPI_getReceiveBufferAddressForDMA \
1671 ((uint32_t (*)(uint32_t moduleInstance))ROM_SPITABLE[9])
1673 #if defined(TARGET_IS_MSP432P4XX)
1674 #define ROM_SPI_getTransmitBufferAddressForDMA \
1675 ((uint32_t (*)(uint32_t moduleInstance))ROM_SPITABLE[10])
1677 #if defined(TARGET_IS_MSP432P4XX)
1678 #define ROM_SPI_isBusy \
1679 ((uint_fast8_t (*)(uint32_t moduleInstance))ROM_SPITABLE[11])
1681 #if defined(TARGET_IS_MSP432P4XX)
1682 #define ROM_SPI_enableInterrupt \
1683 ((void (*)(uint32_t moduleInstance, \
1684 uint_fast8_t mask))ROM_SPITABLE[12])
1686 #if defined(TARGET_IS_MSP432P4XX)
1687 #define ROM_SPI_disableInterrupt \
1688 ((void (*)(uint32_t moduleInstance, \
1689 uint_fast8_t mask))ROM_SPITABLE[13])
1691 #if defined(TARGET_IS_MSP432P4XX)
1692 #define ROM_SPI_getInterruptStatus \
1693 ((uint_fast8_t (*)(uint32_t moduleInstance, \
1694 uint16_t mask))ROM_SPITABLE[14])
1696 #if defined(TARGET_IS_MSP432P4XX)
1697 #define ROM_SPI_getEnabledInterruptStatus \
1698 ((uint_fast8_t (*)(uint32_t moduleInstance))ROM_SPITABLE[15])
1700 #if defined(TARGET_IS_MSP432P4XX)
1701 #define ROM_SPI_clearInterruptFlag \
1702 ((void (*)(uint32_t moduleInstance, \
1703 uint_fast8_t mask))ROM_SPITABLE[16])
1711 #if defined(TARGET_IS_MSP432P4XX)
1712 #define ROM_SysCtl_getSRAMSize \
1713 ((uint_least32_t (*)(void))ROM_SYSCTLTABLE[0])
1715 #if defined(TARGET_IS_MSP432P4XX)
1716 #define ROM_SysCtl_getFlashSize \
1717 ((uint_least32_t (*)(void))ROM_SYSCTLTABLE[1])
1719 #if defined(TARGET_IS_MSP432P4XX)
1720 #define ROM_SysCtl_rebootDevice \
1721 ((void (*)(void))ROM_SYSCTLTABLE[2])
1723 #if defined(TARGET_IS_MSP432P4XX)
1724 #define ROM_SysCtl_enableSRAMBank \
1725 ((void (*)(uint_fast8_t sramBank))ROM_SYSCTLTABLE[3])
1727 #if defined(TARGET_IS_MSP432P4XX)
1728 #define ROM_SysCtl_disableSRAMBank \
1729 ((void (*)(uint_fast8_t sramBank))ROM_SYSCTLTABLE[4])
1731 #if defined(TARGET_IS_MSP432P4XX)
1732 #define ROM_SysCtl_enableSRAMBankRetention \
1733 ((void (*)(uint_fast8_t sramBank))ROM_SYSCTLTABLE[5])
1735 #if defined(TARGET_IS_MSP432P4XX)
1736 #define ROM_SysCtl_disableSRAMBankRetention \
1737 ((void (*)(uint_fast8_t sramBank))ROM_SYSCTLTABLE[6])
1739 #if defined(TARGET_IS_MSP432P4XX)
1740 #define ROM_SysCtl_enablePeripheralAtCPUHalt \
1741 ((void (*)(uint_fast16_t devices))ROM_SYSCTLTABLE[7])
1743 #if defined(TARGET_IS_MSP432P4XX)
1744 #define ROM_SysCtl_disablePeripheralAtCPUHalt \
1745 ((void (*)(uint_fast16_t devices))ROM_SYSCTLTABLE[8])
1747 #if defined(TARGET_IS_MSP432P4XX)
1748 #define ROM_SysCtl_setWDTTimeoutResetType \
1749 ((void (*)(uint_fast8_t resetType))ROM_SYSCTLTABLE[9])
1751 #if defined(TARGET_IS_MSP432P4XX)
1752 #define ROM_SysCtl_setWDTPasswordViolationResetType \
1753 ((void (*)(uint_fast8_t resetType))ROM_SYSCTLTABLE[10])
1755 #if defined(TARGET_IS_MSP432P4XX)
1756 #define ROM_SysCtl_disableNMISource \
1757 ((void (*)(uint_fast8_t flags))ROM_SYSCTLTABLE[11])
1759 #if defined(TARGET_IS_MSP432P4XX)
1760 #define ROM_SysCtl_enableNMISource \
1761 ((void (*)(uint_fast8_t flags))ROM_SYSCTLTABLE[12])
1763 #if defined(TARGET_IS_MSP432P4XX)
1764 #define ROM_SysCtl_getNMISourceStatus \
1765 ((uint_fast8_t (*)(void))ROM_SYSCTLTABLE[13])
1767 #if defined(TARGET_IS_MSP432P4XX)
1768 #define ROM_SysCtl_getTempCalibrationConstant \
1769 ((uint_fast16_t (*)(uint32_t refVoltage, \
1770 uint32_t temperature))ROM_SYSCTLTABLE[14])
1772 #if defined(TARGET_IS_MSP432P4XX)
1773 #define ROM_SysCtl_enableGlitchFilter \
1774 ((void (*)(void))ROM_SYSCTLTABLE[15])
1776 #if defined(TARGET_IS_MSP432P4XX)
1777 #define ROM_SysCtl_disableGlitchFilter \
1778 ((void (*)(void))ROM_SYSCTLTABLE[16])
1780 #if defined(TARGET_IS_MSP432P4XX)
1781 #define ROM_SysCtl_getTLVInfo \
1782 ((void (*)(uint_fast8_t tag, \
1783 uint_fast8_t instance, \
1784 uint_fast8_t *length, \
1785 uint32_t **data_address))ROM_SYSCTLTABLE[17])
1793 #if defined(TARGET_IS_MSP432P4XX)
1794 #define ROM_SysTick_enableModule \
1795 ((void (*)(void))ROM_SYSTICKTABLE[0])
1797 #if defined(TARGET_IS_MSP432P4XX)
1798 #define ROM_SysTick_disableModule \
1799 ((void (*)(void))ROM_SYSTICKTABLE[1])
1801 #if defined(TARGET_IS_MSP432P4XX)
1802 #define ROM_SysTick_enableInterrupt \
1803 ((void (*)(void))ROM_SYSTICKTABLE[2])
1805 #if defined(TARGET_IS_MSP432P4XX)
1806 #define ROM_SysTick_disableInterrupt \
1807 ((void (*)(void))ROM_SYSTICKTABLE[3])
1809 #if defined(TARGET_IS_MSP432P4XX)
1810 #define ROM_SysTick_setPeriod \
1811 ((void (*)(uint32_t period))ROM_SYSTICKTABLE[4])
1813 #if defined(TARGET_IS_MSP432P4XX)
1814 #define ROM_SysTick_getPeriod \
1815 ((uint32_t (*)(void))ROM_SYSTICKTABLE[5])
1817 #if defined(TARGET_IS_MSP432P4XX)
1818 #define ROM_SysTick_getValue \
1819 ((uint32_t (*)(void))ROM_SYSTICKTABLE[6])
1827 #if defined(TARGET_IS_MSP432P4XX)
1828 #define ROM_Timer_A_startCounter \
1829 ((void (*)(uint32_t timer, \
1830 uint_fast16_t timerMode))ROM_TIMER_ATABLE[0])
1832 #if defined(TARGET_IS_MSP432P4XX)
1833 #define ROM_Timer_A_configureContinuousMode \
1834 ((void (*)(uint32_t timer, \
1835 const Timer_A_ContinuousModeConfig *config))ROM_TIMER_ATABLE[1])
1837 #if defined(TARGET_IS_MSP432P4XX)
1838 #define ROM_Timer_A_configureUpMode \
1839 ((void (*)(uint32_t timer, \
1840 const Timer_A_UpModeConfig *config))ROM_TIMER_ATABLE[2])
1842 #if defined(TARGET_IS_MSP432P4XX)
1843 #define ROM_Timer_A_configureUpDownMode \
1844 ((void (*)(uint32_t timer, \
1845 const Timer_A_UpDownModeConfig *config))ROM_TIMER_ATABLE[3])
1847 #if defined(TARGET_IS_MSP432P4XX)
1848 #define ROM_Timer_A_initCapture \
1849 ((void (*)(uint32_t timer, \
1850 const Timer_A_CaptureModeConfig *config))ROM_TIMER_ATABLE[4])
1852 #if defined(TARGET_IS_MSP432P4XX)
1853 #define ROM_Timer_A_initCompare \
1854 ((void (*)(uint32_t timer, \
1855 const Timer_A_CompareModeConfig *config))ROM_TIMER_ATABLE[5])
1857 #if defined(TARGET_IS_MSP432P4XX)
1858 #define ROM_Timer_A_clearTimer \
1859 ((void (*)(uint32_t timer))ROM_TIMER_ATABLE[6])
1861 #if defined(TARGET_IS_MSP432P4XX)
1862 #define ROM_Timer_A_getSynchronizedCaptureCompareInput \
1863 ((uint_fast8_t (*)(uint32_t timer, \
1864 uint_fast16_t captureCompareRegister, \
1865 uint_fast16_t synchronizedSetting))ROM_TIMER_ATABLE[7])
1867 #if defined(TARGET_IS_MSP432P4XX)
1868 #define ROM_Timer_A_getOutputForOutputModeOutBitValue \
1869 ((uint_fast8_t (*)(uint32_t timer, \
1870 uint_fast16_t captureCompareRegister))ROM_TIMER_ATABLE[8])
1872 #if defined(TARGET_IS_MSP432P4XX)
1873 #define ROM_Timer_A_getCaptureCompareCount \
1874 ((uint_fast16_t (*)(uint32_t timer, \
1875 uint_fast16_t captureCompareRegister))ROM_TIMER_ATABLE[9])
1877 #if defined(TARGET_IS_MSP432P4XX)
1878 #define ROM_Timer_A_generatePWM \
1879 ((void (*)(uint32_t timer, \
1880 const Timer_A_PWMConfig *config))ROM_TIMER_ATABLE[11])
1882 #if defined(TARGET_IS_MSP432P4XX)
1883 #define ROM_Timer_A_stopTimer \
1884 ((void (*)(uint32_t timer))ROM_TIMER_ATABLE[12])
1886 #if defined(TARGET_IS_MSP432P4XX)
1887 #define ROM_Timer_A_setCompareValue \
1888 ((void (*)(uint32_t timer, \
1889 uint_fast16_t compareRegister, \
1890 uint_fast16_t compareValue))ROM_TIMER_ATABLE[13])
1892 #if defined(TARGET_IS_MSP432P4XX)
1893 #define ROM_Timer_A_clearInterruptFlag \
1894 ((void (*)(uint32_t timer))ROM_TIMER_ATABLE[14])
1896 #if defined(TARGET_IS_MSP432P4XX)
1897 #define ROM_Timer_A_clearCaptureCompareInterrupt \
1898 ((void (*)(uint32_t timer, \
1899 uint_fast16_t captureCompareRegister))ROM_TIMER_ATABLE[15])
1901 #if defined(TARGET_IS_MSP432P4XX)
1902 #define ROM_Timer_A_enableInterrupt \
1903 ((void (*)(uint32_t timer))ROM_TIMER_ATABLE[16])
1905 #if defined(TARGET_IS_MSP432P4XX)
1906 #define ROM_Timer_A_disableInterrupt \
1907 ((void (*)(uint32_t timer))ROM_TIMER_ATABLE[17])
1909 #if defined(TARGET_IS_MSP432P4XX)
1910 #define ROM_Timer_A_getInterruptStatus \
1911 ((uint32_t (*)(uint32_t timer))ROM_TIMER_ATABLE[18])
1913 #if defined(TARGET_IS_MSP432P4XX)
1914 #define ROM_Timer_A_getEnabledInterruptStatus \
1915 ((uint32_t (*)(uint32_t timer))ROM_TIMER_ATABLE[19])
1917 #if defined(TARGET_IS_MSP432P4XX)
1918 #define ROM_Timer_A_enableCaptureCompareInterrupt \
1919 ((void (*)(uint32_t timer, \
1920 uint_fast16_t captureCompareRegister))ROM_TIMER_ATABLE[20])
1922 #if defined(TARGET_IS_MSP432P4XX)
1923 #define ROM_Timer_A_disableCaptureCompareInterrupt \
1924 ((void (*)(uint32_t timer, \
1925 uint_fast16_t captureCompareRegister))ROM_TIMER_ATABLE[21])
1927 #if defined(TARGET_IS_MSP432P4XX)
1928 #define ROM_Timer_A_getCaptureCompareInterruptStatus \
1929 ((uint32_t (*)(uint32_t timer, \
1930 uint_fast16_t captureCompareRegister, \
1931 uint_fast16_t mask))ROM_TIMER_ATABLE[22])
1933 #if defined(TARGET_IS_MSP432P4XX)
1934 #define ROM_Timer_A_getCaptureCompareEnabledInterruptStatus \
1935 ((uint32_t (*)(uint32_t timer, \
1936 uint_fast16_t captureCompareRegister))ROM_TIMER_ATABLE[23])
1938 #if defined(TARGET_IS_MSP432P4XX)
1939 #define ROM_Timer_A_getCounterValue \
1940 ((uint16_t (*)(uint32_t timer))ROM_TIMER_ATABLE[26])
1948 #if defined(TARGET_IS_MSP432P4XX)
1949 #define ROM_Timer32_initModule \
1950 ((void (*)(uint32_t timer, \
1951 uint32_t preScaler, \
1952 uint32_t resolution, \
1953 uint32_t mode))ROM_TIMER32TABLE[0])
1955 #if defined(TARGET_IS_MSP432P4XX)
1956 #define ROM_Timer32_setCount \
1957 ((void (*)(uint32_t timer, \
1958 uint32_t count))ROM_TIMER32TABLE[1])
1960 #if defined(TARGET_IS_MSP432P4XX)
1961 #define ROM_Timer32_setCountInBackground \
1962 ((void (*)(uint32_t timer, \
1963 uint32_t count))ROM_TIMER32TABLE[2])
1965 #if defined(TARGET_IS_MSP432P4XX)
1966 #define ROM_Timer32_getValue \
1967 ((uint32_t (*)(uint32_t timer))ROM_TIMER32TABLE[3])
1969 #if defined(TARGET_IS_MSP432P4XX)
1970 #define ROM_Timer32_startTimer \
1971 ((void (*)(uint32_t timer, \
1972 bool oneShot))ROM_TIMER32TABLE[4])
1974 #if defined(TARGET_IS_MSP432P4XX)
1975 #define ROM_Timer32_haltTimer \
1976 ((void (*)(uint32_t timer))ROM_TIMER32TABLE[5])
1978 #if defined(TARGET_IS_MSP432P4XX)
1979 #define ROM_Timer32_enableInterrupt \
1980 ((void (*)(uint32_t timer))ROM_TIMER32TABLE[6])
1982 #if defined(TARGET_IS_MSP432P4XX)
1983 #define ROM_Timer32_disableInterrupt \
1984 ((void (*)(uint32_t timer))ROM_TIMER32TABLE[7])
1986 #if defined(TARGET_IS_MSP432P4XX)
1987 #define ROM_Timer32_clearInterruptFlag \
1988 ((void (*)(uint32_t timer))ROM_TIMER32TABLE[8])
1990 #if defined(TARGET_IS_MSP432P4XX)
1991 #define ROM_Timer32_getInterruptStatus \
1992 ((uint32_t (*)(uint32_t timer))ROM_TIMER32TABLE[9])
2000 #if defined(TARGET_IS_MSP432P4XX)
2001 #define ROM_UART_initModule \
2002 ((bool (*)(uint32_t moduleInstance, \
2003 const eUSCI_UART_Config *config))ROM_UARTTABLE[0])
2005 #if defined(TARGET_IS_MSP432P4XX)
2006 #define ROM_UART_transmitData \
2007 ((void (*)(uint32_t moduleInstance, \
2008 uint_fast8_t transmitData))ROM_UARTTABLE[1])
2010 #if defined(TARGET_IS_MSP432P4XX)
2011 #define ROM_UART_enableModule \
2012 ((void (*)(uint32_t moduleInstance))ROM_UARTTABLE[2])
2014 #if defined(TARGET_IS_MSP432P4XX)
2015 #define ROM_UART_disableModule \
2016 ((void (*)(uint32_t moduleInstance))ROM_UARTTABLE[3])
2018 #if defined(TARGET_IS_MSP432P4XX)
2019 #define ROM_UART_queryStatusFlags \
2020 ((uint_fast8_t (*)(uint32_t moduleInstance, \
2021 uint_fast8_t mask))ROM_UARTTABLE[4])
2023 #if defined(TARGET_IS_MSP432P4XX)
2024 #define ROM_UART_setDormant \
2025 ((void (*)(uint32_t moduleInstance))ROM_UARTTABLE[5])
2027 #if defined(TARGET_IS_MSP432P4XX)
2028 #define ROM_UART_resetDormant \
2029 ((void (*)(uint32_t moduleInstance))ROM_UARTTABLE[6])
2031 #if defined(TARGET_IS_MSP432P4XX)
2032 #define ROM_UART_transmitAddress \
2033 ((void (*)(uint32_t moduleInstance, \
2034 uint_fast8_t transmitAddress))ROM_UARTTABLE[7])
2036 #if defined(TARGET_IS_MSP432P4XX)
2037 #define ROM_UART_transmitBreak \
2038 ((void (*)(uint32_t moduleInstance))ROM_UARTTABLE[8])
2040 #if defined(TARGET_IS_MSP432P4XX)
2041 #define ROM_UART_getReceiveBufferAddressForDMA \
2042 ((uint32_t (*)(uint32_t moduleInstance))ROM_UARTTABLE[9])
2044 #if defined(TARGET_IS_MSP432P4XX)
2045 #define ROM_UART_getTransmitBufferAddressForDMA \
2046 ((uint32_t (*)(uint32_t moduleInstance))ROM_UARTTABLE[10])
2048 #if defined(TARGET_IS_MSP432P4XX)
2049 #define ROM_UART_selectDeglitchTime \
2050 ((void (*)(uint32_t moduleInstance, \
2051 uint32_t deglitchTime))ROM_UARTTABLE[11])
2053 #if defined(TARGET_IS_MSP432P4XX)
2054 #define ROM_UART_enableInterrupt \
2055 ((void (*)(uint32_t moduleInstance, \
2056 uint_fast8_t mask))ROM_UARTTABLE[12])
2058 #if defined(TARGET_IS_MSP432P4XX)
2059 #define ROM_UART_disableInterrupt \
2060 ((void (*)(uint32_t moduleInstance, \
2061 uint_fast8_t mask))ROM_UARTTABLE[13])
2063 #if defined(TARGET_IS_MSP432P4XX)
2064 #define ROM_UART_getInterruptStatus \
2065 ((uint_fast8_t (*)(uint32_t moduleInstance, \
2066 uint8_t mask))ROM_UARTTABLE[14])
2068 #if defined(TARGET_IS_MSP432P4XX)
2069 #define ROM_UART_clearInterruptFlag \
2070 ((void (*)(uint32_t moduleInstance, \
2071 uint_fast8_t mask))ROM_UARTTABLE[15])
2073 #if defined(TARGET_IS_MSP432P4XX)
2074 #define ROM_UART_receiveData \
2075 ((uint8_t (*)(uint32_t moduleInstance))ROM_UARTTABLE[16])
2077 #if defined(TARGET_IS_MSP432P4XX)
2078 #define ROM_UART_getEnabledInterruptStatus \
2079 ((uint_fast8_t (*)(uint32_t moduleInstance))ROM_UARTTABLE[17])
2087 #if defined(TARGET_IS_MSP432P4XX)
2088 #define ROM_WDT_A_holdTimer \
2089 ((void (*)(void))ROM_WDTTABLE[0])
2091 #if defined(TARGET_IS_MSP432P4XX)
2092 #define ROM_WDT_A_startTimer \
2093 ((void (*)(void))ROM_WDTTABLE[1])
2095 #if defined(TARGET_IS_MSP432P4XX)
2096 #define ROM_WDT_A_clearTimer \
2097 ((void (*)(void))ROM_WDTTABLE[2])
2099 #if defined(TARGET_IS_MSP432P4XX)
2100 #define ROM_WDT_A_initWatchdogTimer \
2101 ((void (*)(uint_fast8_t clockSelect, \
2102 uint_fast8_t clockDivider))ROM_WDTTABLE[3])
2104 #if defined(TARGET_IS_MSP432P4XX)
2105 #define ROM_WDT_A_initIntervalTimer \
2106 ((void (*)(uint_fast8_t clockSelect, \
2107 uint_fast8_t clockDivider))ROM_WDTTABLE[4])
2109 #if defined(TARGET_IS_MSP432P4XX)
2110 #define ROM_WDT_A_setPasswordViolationReset \
2111 ((void (*)(uint_fast8_t resetType))ROM_WDTTABLE[7])
2113 #if defined(TARGET_IS_MSP432P4XX)
2114 #define ROM_WDT_A_setTimeoutReset \
2115 ((void (*)(uint_fast8_t resetType))ROM_WDTTABLE[8])
Copyright 2016, Texas Instruments Incorporated