1 #ifndef __INTERRUPT_H__
2 #define __INTERRUPT_H__
31 #define FAULT_NMI ( 2)
32 #define FAULT_HARD ( 3)
33 #define FAULT_MPU ( 4)
34 #define FAULT_BUS ( 5)
35 #define FAULT_USAGE ( 6)
36 #define FAULT_SVCALL (11)
37 #define FAULT_DEBUG (12)
38 #define FAULT_PENDSV (14)
39 #define FAULT_SYSTICK (15)
45 #define INT_WDT_A (19)
47 #define INT_FLCTL (21)
48 #define INT_COMP_E0 (22)
49 #define INT_COMP_E1 (23)
50 #define INT_TA0_0 (24)
51 #define INT_TA0_N (25)
52 #define INT_TA1_0 (26)
53 #define INT_TA1_N (27)
54 #define INT_TA2_0 (28)
55 #define INT_TA2_N (29)
56 #define INT_TA3_0 (30)
57 #define INT_TA3_N (31)
58 #define INT_EUSCIA0 (32)
59 #define INT_EUSCIA1 (33)
60 #define INT_EUSCIA2 (34)
61 #define INT_EUSCIA3 (35)
62 #define INT_EUSCIB0 (36)
63 #define INT_EUSCIB1 (37)
64 #define INT_EUSCIB2 (38)
65 #define INT_EUSCIB3 (39)
66 #define INT_ADC14 (40)
67 #define INT_T32_INT1 (41)
68 #define INT_T32_INT2 (42)
69 #define INT_T32_INTC (43)
70 #define INT_AES256 (44)
71 #define INT_RTC_C (45)
72 #define INT_DMA_ERR (46)
73 #define INT_DMA_INT3 (47)
74 #define INT_DMA_INT2 (48)
75 #define INT_DMA_INT1 (49)
76 #define INT_DMA_INT0 (50)
77 #define INT_PORT1 (51)
78 #define INT_PORT2 (52)
79 #define INT_PORT3 (53)
80 #define INT_PORT4 (54)
81 #define INT_PORT5 (55)
82 #define INT_PORT6 (56)
84 #define NUM_INTERRUPTS (56)
91 #define INT_PRIORITY_MASK ((0xFF << (8 - NUM_PRIORITY_BITS)) & 0xFF)
92 #define NUM_PRIORITY 8
94 #define NVIC_APINT_PRIGROUP_M 0x00000700 // Interrupt Priority Grouping
95 #define NVIC_APINT_PRIGROUP_7_1 0x00000000 // Priority group 7.1 split
96 #define NVIC_APINT_PRIGROUP_6_2 0x00000100 // Priority group 6.2 split
97 #define NVIC_APINT_PRIGROUP_5_3 0x00000200 // Priority group 5.3 split
98 #define NVIC_APINT_PRIGROUP_4_4 0x00000300 // Priority group 4.4 split
99 #define NVIC_APINT_PRIGROUP_3_5 0x00000400 // Priority group 3.5 split
100 #define NVIC_APINT_PRIGROUP_2_6 0x00000500 // Priority group 2.6 split
101 #define NVIC_APINT_PRIGROUP_1_7 0x00000600 // Priority group 1.7 split
102 #define NVIC_APINT_PRIGROUP_0_8 0x00000700 // Priority group 0.8 split
103 #define NVIC_SYS_PRI1_R 0xE000ED18 // System Handler Priority 1
104 #define NVIC_SYS_PRI2_R 0xE000ED1C // System Handler Priority 2
105 #define NVIC_SYS_PRI3_R 0xE000ED20 // System Handler Priority 3
106 #define NVIC_PRI0_R 0xE000E400 // Interrupt 0-3 Priority
107 #define NVIC_PRI1_R 0xE000E404 // Interrupt 4-7 Priority
108 #define NVIC_PRI2_R 0xE000E408 // Interrupt 8-11 Priority
109 #define NVIC_PRI3_R 0xE000E40C // Interrupt 12-15 Priority
110 #define NVIC_PRI4_R 0xE000E410 // Interrupt 16-19 Priority
111 #define NVIC_PRI5_R 0xE000E414 // Interrupt 20-23 Priority
112 #define NVIC_PRI6_R 0xE000E418 // Interrupt 24-27 Priority
113 #define NVIC_PRI7_R 0xE000E41C // Interrupt 28-31 Priority
114 #define NVIC_PRI8_R 0xE000E420 // Interrupt 32-35 Priority
115 #define NVIC_PRI9_R 0xE000E424 // Interrupt 36-39 Priority
116 #define NVIC_PRI10_R 0xE000E428 // Interrupt 40-43 Priority
117 #define NVIC_PRI11_R 0xE000E42C // Interrupt 44-47 Priority
118 #define NVIC_PRI12_R 0xE000E430 // Interrupt 48-51 Priority
119 #define NVIC_PRI13_R 0xE000E434 // Interrupt 52-55 Priority
120 #define NVIC_PRI14_R 0xE000E438 // Interrupt 56-59 Priority
121 #define NVIC_PRI15_R 0xE000E43C // Interrupt 60-63 Priority
122 #define NVIC_EN0_R 0xE000E100 // Interrupt 0-31 Set Enable
123 #define NVIC_EN1_R 0xE000E104 // Interrupt 32-54 Set Enable
124 #define NVIC_DIS0_R 0xE000E180 // Interrupt 0-31 Clear Enable
125 #define NVIC_DIS1_R 0xE000E184 // Interrupt 32-54 Clear Enable
126 #define NVIC_PEND0_R 0xE000E200 // Interrupt 0-31 Set Pending
127 #define NVIC_PEND1_R 0xE000E204 // Interrupt 32-54 Set Pending
128 #define NVIC_UNPEND0_R 0xE000E280 // Interrupt 0-31 Clear Pending
129 #define NVIC_UNPEND1_R 0xE000E284 // Interrupt 32-54 Clear Pending
194 void (*intHandler)(
void));
544 #endif // __INTERRUPT_H__
bool Interrupt_enableMaster(void)
void Interrupt_setVectorTableAddress(uint32_t addr)
Definition: interrupt.c:484
void Interrupt_enableSleepOnIsrExit(void)
Definition: interrupt.c:494
void Interrupt_disableSleepOnIsrExit(void)
Definition: interrupt.c:499
void Interrupt_enableInterrupt(uint32_t interruptNumber)
Definition: interrupt.c:264
uint32_t Interrupt_getVectorTableAddress(void)
Definition: interrupt.c:489
void Interrupt_unpendInterrupt(uint32_t interruptNumber)
Definition: interrupt.c:442
uint8_t Interrupt_getPriorityMask(void)
Definition: interrupt.c:479
bool Interrupt_disableMaster(void)
Definition: interrupt.c:126
void Interrupt_registerInterrupt(uint32_t interruptNumber, void(*intHandler)(void))
Definition: interrupt.c:134
bool Interrupt_isEnabled(uint32_t interruptNumber)
Definition: interrupt.c:352
void Interrupt_setPriorityMask(uint8_t priorityMask)
Definition: interrupt.c:474
void Interrupt_setPriority(uint32_t interruptNumber, uint8_t priority)
Definition: interrupt.c:232
void Interrupt_pendInterrupt(uint32_t interruptNumber)
Definition: interrupt.c:404
void Interrupt_disableInterrupt(uint32_t interruptNumber)
Definition: interrupt.c:308
uint8_t Interrupt_getPriority(uint32_t interruptNumber)
Definition: interrupt.c:250
uint32_t Interrupt_getPriorityGrouping(void)
Definition: interrupt.c:203
void Interrupt_setPriorityGrouping(uint32_t bits)
Definition: interrupt.c:190
void Interrupt_unregisterInterrupt(uint32_t interruptNumber)
Definition: interrupt.c:177