Digital Signal Processors Software

TI Embedded Software Products

All TI Developer Network Products

MSP430ware 1_60_03_07 Product Download Page

Build date: 01142014

Click on the links in the table below to download.

What is MSP430Ware?
MSP430Ware is a collection of code examples, datasheets and other design resources for ALL MSP430 devices delivered in a convenient package - essentially everything developers need to become MSP430 experts! Much like Stellaris MCU's StellarisWare and C2000 MCU's ControlSUITE, MSP430Ware also includes high level peripheral driver libraries to make it easy to talk to MSP430 hardware.
MSP430Ware Features:
  • Collection of MSP430 design resources
  • Sleek & intuitive GUI for browsing content
  • Automatic filtering of content using a unique 2-pane view
  • Auto-updates through the web
  • Features the MSP430 Driver Library
  • Available as a CCS plugin or standalone executable
Learn more about MSP430Ware and the Brand New Driver Library



Download MSP430Ware featuring Driver Library Now!

How do I use MSP430Ware?
MSP430Ware is available as a component of Code Composer Studio (CCS), or as a standalone package. When delivered as a component of Code Composer Studio, the MSP430Ware package can be navigated through a sleek GUI within the TI Resource Explorer window in CCS.
  • Recommended. To get MSP430Ware and GUI-based front end, simply install the latest version of Code Composer Studio version from the table below
  • Alternatively, MSP430Ware is available as a standalone package. However, this will only provide the folder structure of the MSP430Ware package, and will not have a GUI-based front end. Download the MSP430Ware executable in the table below.
  • All FR57xx (IAR 5.40+) require CCS 5.3+.
  • All FR5xx_6xx (IAR 5.51+) require CCS 5.4+.
What's new in MSP430ware 1.60.01
  • Updated MSP430 driver library to 1_60_01_08
  • Made updates to installer. P2 installation now defaults to <CCS_INSTALL_DIR>/msp430 on Windows. Standalone installation still defaults to C:/ti/msp430.
  • Updated USB Software Library to 4_00_00
  • Added MSP-EXPF5529LP (F5529 Launchpad)
  • Added MSP-EXPCC430RFx
  • Added MSP430F525x, MSP430F524x, MSP430F523x code examples
  • Added MSP430AFE2x3, MSP430AFE2x2, MSP430AFE2x1 code examples
  • Updated MSP430 Graphics Library to 1_20_00_09
  • Updated IEC60730 Library to 1_02_00_06
  • Added TouchPro GUI 1_01_00_00
  • Added NFCLink (NFC/HF RFID Firmware Library)
  • Improved release notes format
  • Updated software manifest
  • Converted Grace examples to use CCS projectspec
  • Updated boot_loader code and documentation
  • Moved driverlib code, examples and documentation into its own folder

Explaination of linker warnings on FR5xx devices?

Example Projects (both DriverLib and vanilla examples) for the FR5xx families generate 
#10374-D linker warnings due to a new feature in the CCS compiler. This is  a benign warning and will be corrected in a future release.  See here for an explanation of the warning.

How to Upgrade?
The easiest way to upgrade is to start CCS and click Help->Install New Software... This will find any new versions of MSP430ware and optionally install them.

Another way to upgrade is to download the MSP430ware_setup_xx_xx_xx_xx.exe and run it after downloading.


Information for CCS 4.2.4 and IAR 5.20
Support for CCS 4.2.4 and IAR 5.20 has been suspended with this release.  Please upgrade to a minimum CCS version of CCS 5.1.1 and IAR 5.40.

As in all previous MSP430ware releases Internet Explorer 7+ is needed for Resource Explorer.


Legend

Locked Fill in Form. Approved users receive download URL in 1 minute.   my.TI Login Required my.TI Login required.
Locked Fill in Form. TI will contact you in 1-2+ business days.   No login required Immediate download (no login required).

MSP430ware Product Downloads
Title Description Size
Code Composer Studio with MSP430ware Recomended CCS Download
Unlocked MSP430ware_1_60_03_07_setup.exe Standalone MSP430ware 1.60.03.07. Please see "How to Upgrade?" form above 231072K
MSP430 Driver Library BSD Release of MSP430 Driver Library
MSP430Ware Documentation
MSP430Ware Release Notes
No Login md5sum.txt MD5 Checksums 4K

Related Links

Tue Jan 14 12:31:20 CST 2014