#include <msp430.h>
Go to the source code of this file.
Defines | |
#define | STATUS_SUCCESS 0x01 |
#define | STATUS_FAIL 0x00 |
#define STATUS_SUCCESS 0x01 |
Referenced by ADC10_init(), ADC10B_init(), ADC12_init(), ADC12B_init(), AES256_decryptData(), AES256_decryptDataUsingEncryptionKey(), AES256_encryptData(), AES256_generateFirstRoundKey(), AES256_getDataOut(), AES256_setCipherKey(), AES256_startDecryptData(), AES256_startDecryptDataUsingEncryptionKey(), AES256_startEncryptData(), AES256_startGenerateFirstRoundKey(), AES_decryptData(), AES_decryptDataUsingEncryptionKey(), AES_encryptData(), AES_generateFirstRoundKey(), AES_getDataOut(), AES_setCipherKey(), AES_startDecryptData(), AES_startDecryptDataUsingEncryptionKey(), AES_startEncryptData(), AES_startGenerateFirstRoundKey(), COMPB_init(), COMPD_init(), CS_bypassXT1WithTimeout(), CS_bypassXT2WithTimeout(), CS_XT1StartWithTimeout(), CS_XT2StartWithTimeout(), CSA_bypassHFXTWithTimeout(), CSA_bypassLFXTWithTimeout(), CSA_HFXTStartWithTimeout(), CSA_LFXTStartWithTimeout(), DAC12_init(), DMA_init(), eSPI_masterInit(), eSPI_slaveInit(), eUART_init(), eUART_initAdvance(), eUARTBAUDRATE_calculateBaudDividers(), Flash_eraseCheck(), PMM_setVCore(), PMM_setVCoreDown(), PMM_setVCoreUp(), SPI_masterInit(), SPI_slaveInit(), TimerD_configureHighResGeneratorInFreeRunningMode(), UART_init(), UART_initAdvance(), UARTBAUDRATE_calculateBaudDividers(), UCS_bypassXT1WithTimeout(), UCS_bypassXT2WithTimeout(), UCS_HFXT1StartWithTimeout(), UCS_LFXT1StartWithTimeout(), and UCS_XT2StartWithTimeout().
#define STATUS_FAIL 0x00 |
Referenced by AES256_getDataOut(), AES256_setCipherKey(), AES_getDataOut(), CS_bypassXT1WithTimeout(), CS_bypassXT2WithTimeout(), CS_XT1StartWithTimeout(), CS_XT2StartWithTimeout(), CSA_bypassHFXTWithTimeout(), CSA_bypassLFXTWithTimeout(), CSA_HFXTStartWithTimeout(), CSA_LFXTStartWithTimeout(), eUART_init(), eUARTBAUDRATE_calculateBaudDividers(), Flash_eraseCheck(), PMM_setVCoreUp(), TimerD_configureHighResGeneratorInFreeRunningMode(), UART_init(), UARTBAUDRATE_calculateBaudDividers(), UCS_bypassXT1WithTimeout(), UCS_bypassXT2WithTimeout(), UCS_HFXT1StartWithTimeout(), UCS_LFXT1StartWithTimeout(), and UCS_XT2StartWithTimeout().