![]() |
![]() |
This structure defines the characteristics of a Bitmap Image. More...
#include <grlib.h>
Data Fields | |
unsigned char | BPP |
Bits per pixel and Compressed/Uncompressed. | |
unsigned int | XSize |
X size. | |
unsigned int | YSize |
Y size. | |
unsigned int | NumColors |
Number of Colors in Palette. | |
const unsigned long * | pPalette |
Pointer to Palette. | |
const unsigned char * | pPixel |
Pointer to pixel data. |
This structure defines the characteristics of a Bitmap Image.
unsigned char tImage::BPP |
Bits per pixel and Compressed/Uncompressed.
Referenced by GrImageDraw().
unsigned int tImage::XSize |
X size.
Referenced by GrImageDraw().
unsigned int tImage::YSize |
Y size.
Referenced by GrImageDraw().
unsigned int tImage::NumColors |
Number of Colors in Palette.
Referenced by GrPaletteConversion().
const unsigned long* tImage::pPalette |
Pointer to Palette.
Referenced by GrPaletteConversion().
const unsigned char* tImage::pPixel |
Pointer to pixel data.
Referenced by GrImageDraw().