MSP DSP Library
|
Parameter structure for LEACMD__POLYNOMIAL command. More...
#include <DSPLib_lea.h>
Data Fields | |
uint16_t | vectorSize |
Length of data vector, must be a multiple of two. | |
uint16_t | output |
Output data vector. | |
uint16_t | coeff |
Polynomial coefficient vector. | |
uint16_t | order |
Polynomial coefficient order. | |
int32_t | scaleFactor |
Scale factor. | |
Parameter structure for LEACMD__POLYNOMIAL command.