MSP DSP Library
|
Parameter structure for LEACMD__MACLONGMATRIX command. More...
#include <DSPLib_lea.h>
Data Fields | |
uint16_t | vectorSize |
Length of data vector. | |
uint16_t | input2 |
Input data vector 2. | |
uint16_t | output |
Output data vector. | |
uint16_t | input1Offset |
Offset of input vector 1. | |
uint16_t | input2Offset |
Offset of input vector 2. | |
uint16_t | reserved |
Reserved padding. | |
Parameter structure for LEACMD__MACLONGMATRIX command.