MSP DSP Library
|
Parameter structure for LEACMD__FIRLONG command. More...
#include <DSPLib_lea.h>
Data Fields | |
uint16_t | vectorSize |
Length of data vector. | |
uint16_t | coeffs |
FIR coefficient vector. | |
uint16_t | output |
Output data vector. | |
uint16_t | tapLength |
Length of FIR coefficient vector. | |
uint16_t | bufferMask |
Input buffer increment mask. | |
uint16_t | reserved |
Reserved padding. | |
Parameter structure for LEACMD__FIRLONG command.