MSP DSP Library
|
Macros | |
#define | INT16_MIN 0x8000 |
Define C std macros not available in C++ (for Energia). | |
#define | INT16_MAX 0x7fff |
Define C std macros not available in C++ (for Energia). | |
#define | INT32_MIN 0x80000000 |
Define C std macros not available in C++ (for Energia). | |
#define | INT32_MAX 0x7fffffff |
Define C std macros not available in C++ (for Energia). | |
Typedefs | |
typedef int16_t | _q15 |
Signed fixed point data type with 1 integer bit and 15 fractional bits. | |
typedef uint16_t | _uq15 |
Unsigned fixed point data type with 0 integer bit and 16 fractional bits. | |
typedef int32_t | _iq31 |
Signed fixed point data type with 1 integer bit and 31 fractional bits. | |
typedef uint32_t | _uq31 |
Unsigned fixed point data type with 0 integer bits and 32 fractional bits. | |
Enumerations | |
enum | msp_status { MSP_SUCCESS = 0, MSP_SIZE_ERROR = 1, MSP_SHIFT_SIZE_ERROR = 2, MSP_TABLE_SIZE_ERROR = 3, MSP_LEA_BUSY = 4, MSP_LEA_INVALID_ADDRESS = 5, MSP_LEA_OUT_OF_RANGE = 6, MSP_LEA_SCALAR_INCONSISTENCY = 7, MSP_LEA_COMMAND_OVERFLOW = 8, MSP_LEA_INCORRECT_REVISION = 9 } |
Enumerated type to return the status of an operation. More... | |
Definitions of types used in DSPLib.
enum msp_status |
Enumerated type to return the status of an operation.