This document is for version 2.01.00.10 GA (GA= General Availability) build.
The TI 15.4-Stack released as part of the SimpleLink CC13x0 SDK supports a Star network topology for Sub-1GHz applications. TI 15.4-Stack software runs on TI’s SimpleLink™ Sub-1GHz wireless microcontrollers, including the CC1310 and CC1350. Devices running TI 15.4-Stack offer key benefits, such as longer range in the FCC band and better protection against in-band interference through use of frequency hopping. TI 15.4-Stack provides a complete end-to-end long range wireless application development solution to reduce time and cost of getting your product to market quickly.
Developers targeting products based on TI 15.4-Stack-2.0.1 have two architecture choices for their product development. First option is to have entire TI 15.4-Stack application and stack can run within the SimpleLink CC13x0 MCU (as an embedded application) while the second option is to have the application running on a host (running Linux OS, etc) interfacing to the SimpleLink ULP CC13x0 MCU running the MAC Co-Processor Application.
This TI 15.4-Stack Linux SDK provides example Linux host applications, tools, documentation that allow to develop products using the architecture option two using a Linux host interfacing with the CC13x0 running MAC CoProcessor as described above.
The following documentation is available for this release.
| ID | Summary |
|---|---|
| TIMAC-1376 | Added Support for SimpleLink CC1190 |
| TIMAC-1353 | Added support of optimized Frequency Hopping Long Range Mode to example application |
| TIMAC-1281 | Added support for TI proprietary SimpleLink Long Range Mode (SLM). |
| TIMAC-1234 | Added support for 433 MHz Frequency Band |
| TIMAC-1149 | Application can now configure power tables and LBT threshold |
| ID | Summary |
|---|---|
| TIMAC-1404 | Fixed the preamble to be IEEE 802.15.4g compliant. Created a Legacy mode for customers requiring backward compatibility with products based on TI 15.4-Stack-2.0.0 and TI 15.4-Stack-2.0.1 release. Please refer to embedded developers guide for more details. |
| TIMAC-1390 | Fixed an issue where ApiMac_mlmeStartReq called with coordRealign=False was still sending the coordinator realignment. |
The TI 15.4-Stack Linux SDK requires:
Supported Devices
Supported Development Platforms
This product follows a version format, M.mm.pp.bb, where: