TI BLE5-Stack API Documentation  1.01.01.00
Macros
GAPInit PHY Parameter Default Value

Macros

#define INIT_PHYPARAM_DFLT_CONN_INT_MAX   80
 Default maximum connection interval (in 1.25ms)
 
#define INIT_PHYPARAM_DFLT_CONN_INT_MIN   80
 Default minimum connection interval (in 1.25ms)
 
#define INIT_PHYPARAM_DFLT_CONN_LATENCY   0
 Default connection latency.
 
#define INIT_PHYPARAM_DFLT_MAX_CE_LEN   0xFFFF
 Default maximum connection event length (currently ignored)
 
#define INIT_PHYPARAM_DFLT_MIN_CE_LEN   0
 Default minimum connection event length (currently ignored)
 
#define INIT_PHYPARAM_DFLT_SCAN_INTERVAL   16
 Default scan interval (in 625us)
 
#define INIT_PHYPARAM_DFLT_SCAN_WINDOW   16
 Default scan interval (in 625us)
 
#define INIT_PHYPARAM_DFLT_SUP_TIMEOUT   2000
 Default supervision timeout (in 10ms)
 

Detailed Description

Copyright 2018, Texas Instruments Incorporated