TI BLE5-Stack API Documentation  1.01.01.00
Modules | Macros
GAP Bond Manager Constants

Modules

 Bonding Failure Actions
 
 GAP Bond Manager ECC Re-use count before
 
 GAP Bond Manager I/O Capabilities
 
 GAP Bond Manager Key Distribution
 
 GAP Bond Manager Pairing Modes
 
 GAP Bond Manager Secure Connections options
 
 Pairing failure status values
 
 SM AuthReq Bonding Flags
 
 SM I/O Capabilities
 
 SM Message opcocdes
 
 SM Passkey Types (Bit Masks)
 

Macros

#define ECC_KEYLEN   32
 ECC Key Length: 256 bit keys.
 
#define GAP_BONDINGS_MAX   10
 Maximum number of bonds that can be saved in NV.
 
#define GAP_CHAR_CFG_MAX   4
 Maximum number of characteristic configuration that can be saved in NV.
 
#define PASSKEY_LEN   6
 Passkey Character Length (ASCII Characters)
 
#define SM_AUTH_MITM_MASK(a)   (((a) & 0x04) >> 2)
 MITM Mask.
 
#define SM_AUTH_STATE_AUTHENTICATED   0x04
 Authenticate requested.
 
#define SM_AUTH_STATE_BONDING   0x01
 Bonding requested.
 
#define SM_AUTH_STATE_SECURECONNECTION   0x08
 Secure Connection requested.
 
#define SM_ECC_KEY_LEN   32
 ECC Key length in bytes.
 
#define SM_ECC_KEYS_NOT_AVAILABLE   0xFF
 Initial state of recycled keys before they exist.
 
#define SM_ECC_KEYS_REGENERATE_ALWAYS   0x00
 Always regenerate the keys.
 
#define SM_ECC_KEYS_REGNENERATE_NEVER   0xFF
 Never regenerate the keys.
 

Detailed Description

Copyright 2018, Texas Instruments Incorporated