TI BLE5-Stack API Documentation  1.01.01.00
Macros
ECC_STATUS

Macros

#define ECCROMCC26XX_STATUS_A_COEF_LENGTH_ZERO   0xC5
 A coefficient length zero.
 
#define ECCROMCC26XX_STATUS_A_COEF_TOO_LONG   0x5C
 A coefficient too long.
 
#define ECCROMCC26XX_STATUS_BAD_WINDOW_SIZE   0x66
 Bad window size.
 
#define ECCROMCC26XX_STATUS_DIGEST_LENGTH_ZERO   0x72
 Digest length zero.
 
#define ECCROMCC26XX_STATUS_DIGEST_TOO_LONG   0x27
 Digest too long.
 
#define ECCROMCC26XX_STATUS_ECCROMCC26XX_STATUS_KEY_LENGTH_ZERO   0x52
 Status key length zero.
 
#define ECCROMCC26XX_STATUS_ECCROMCC26XX_STATUS_KEY_TOO_LONG   0x25
 Status key too long.
 
#define ECCROMCC26XX_STATUS_ECDH_COMMON_KEY_OK   ECCROMCC26XX_STATUS_SCALAR_MUL_OK
 scalar mul OK
 
#define ECCROMCC26XX_STATUS_ECDH_KEYGEN_OK   ECCROMCC26XX_STATUS_SCALAR_MUL_OK
 status scalar mul OK
 
#define ECCROMCC26XX_STATUS_ECDSA_INVALID_SIGNATURE   0x5A
 ECDSA invalid signature.
 
#define ECCROMCC26XX_STATUS_ECDSA_SIGN_OK   0x32
 ECDSA sign OK.
 
#define ECCROMCC26XX_STATUS_ECDSA_VALID_SIGNATURE   0xA5
 ECDSA valid signature.
 
#define ECCROMCC26XX_STATUS_ILLEGAL_PARAM   -2
 
#define ECCROMCC26XX_STATUS_MALLOC_FAIL   -1
 
#define ECCROMCC26XX_STATUS_MODULUS_EVEN   0xDC
 Modulus Event.
 
#define ECCROMCC26XX_STATUS_MODULUS_LARGER_THAN_255_WORDS   0xD2
 Modulus Larger than 255 words.
 
#define ECCROMCC26XX_STATUS_MODULUS_LENGTH_ZERO   0x08
 Modulus length zero.
 
#define ECCROMCC26XX_STATUS_MODULUS_MSW_IS_ZERO   0x30
 Modulus MSW is zero.
 
#define ECCROMCC26XX_STATUS_ORDER_EVEN   0x82
 Order even.
 
#define ECCROMCC26XX_STATUS_ORDER_LARGER_THAN_255_WORDS   0x28
 Order larger than 255 words.
 
#define ECCROMCC26XX_STATUS_ORDER_LENGTH_ZERO   0x6C
 Order length zero.
 
#define ECCROMCC26XX_STATUS_ORDER_MSW_IS_ZERO   0x23
 Order MSW is zero.
 
#define ECCROMCC26XX_STATUS_ORDER_TOO_LONG   0xC6
 Order too long.
 
#define ECCROMCC26XX_STATUS_SCALAR_LENGTH_ZERO   0x53
 Scalar length zero.
 
#define ECCROMCC26XX_STATUS_SCALAR_MUL_OK   0x99
 Scalar mul ok.
 
#define ECCROMCC26XX_STATUS_SCALAR_TOO_LONG   0x35
 Scalar too long.
 
#define ECCROMCC26XX_STATUS_SIG_P1_LENGTH_ZERO   0x12
 SIG P1 length zero.
 
#define ECCROMCC26XX_STATUS_SIG_P1_TOO_LONG   0x11
 SIG P1 too long.
 
#define ECCROMCC26XX_STATUS_SIG_P2_LENGTH_ZERO   0x21
 SIG P2 length zero.
 
#define ECCROMCC26XX_STATUS_SIG_P2_TOO_LONG   0x22
 SIG P2 too long.
 
#define ECCROMCC26XX_STATUS_SUCCESS   0
 
#define ECCROMCC26XX_STATUS_TIMEOUT   -3
 
#define ECCROMCC26XX_STATUS_X_COORD_LENGTH_ZERO   0xC3
 X Coordinate length zero.
 
#define ECCROMCC26XX_STATUS_X_COORD_TOO_LONG   0x3C
 X Coordinate too long.
 
#define ECCROMCC26XX_STATUS_Y_COORD_LENGTH_ZERO   0x56
 Y coordinate length zero.
 
#define ECCROMCC26XX_STATUS_Y_COORD_TOO_LONG   0x65
 Y Coordinate too long.
 

Detailed Description

ECCROMCC26XX_STATUS_* macros are command codes only defined in the ECCROMCC26XX.h driver implementation and need to:

#include <ti/drivers/ecc/ECCROMCC26XX.h>

Macro Definition Documentation

§ ECCROMCC26XX_STATUS_ILLEGAL_PARAM

#define ECCROMCC26XX_STATUS_ILLEGAL_PARAM   -2

Illegal parameter

§ ECCROMCC26XX_STATUS_MALLOC_FAIL

#define ECCROMCC26XX_STATUS_MALLOC_FAIL   -1

Malloc Error Return Code

§ ECCROMCC26XX_STATUS_SUCCESS

#define ECCROMCC26XX_STATUS_SUCCESS   0

Success Return Code

§ ECCROMCC26XX_STATUS_TIMEOUT

#define ECCROMCC26XX_STATUS_TIMEOUT   -3

Semaphore Timeout

Copyright 2018, Texas Instruments Incorporated