137 #ifndef ti_drivers_GPIOCC26XX__include 138 #define ti_drivers_GPIOCC26XX__include 149 #undef DEVICE_FAMILY_PATH 150 #define DEVICE_FAMILY_PATH(x) <ti/devices/DEVICE_FAMILY/x> 151 #include DEVICE_FAMILY_PATH(driverlib/ioc.h) 153 #error "You must define DEVICE_FAMILY at the project level as one of cc26x0, cc26x0r2, cc13x0, etc." 220 #define GPIOCC26XX_EMPTY_PIN 0xffff 222 #define GPIOCC26XX_DIO_00 IOID_0 223 #define GPIOCC26XX_DIO_01 IOID_1 224 #define GPIOCC26XX_DIO_02 IOID_2 225 #define GPIOCC26XX_DIO_03 IOID_3 226 #define GPIOCC26XX_DIO_04 IOID_4 227 #define GPIOCC26XX_DIO_05 IOID_5 228 #define GPIOCC26XX_DIO_06 IOID_6 229 #define GPIOCC26XX_DIO_07 IOID_7 231 #define GPIOCC26XX_DIO_08 IOID_8 232 #define GPIOCC26XX_DIO_09 IOID_9 233 #define GPIOCC26XX_DIO_10 IOID_10 234 #define GPIOCC26XX_DIO_11 IOID_11 235 #define GPIOCC26XX_DIO_12 IOID_12 236 #define GPIOCC26XX_DIO_13 IOID_13 237 #define GPIOCC26XX_DIO_14 IOID_14 238 #define GPIOCC26XX_DIO_15 IOID_15 240 #define GPIOCC26XX_DIO_16 IOID_16 241 #define GPIOCC26XX_DIO_17 IOID_17 242 #define GPIOCC26XX_DIO_18 IOID_18 243 #define GPIOCC26XX_DIO_19 IOID_19 244 #define GPIOCC26XX_DIO_20 IOID_20 245 #define GPIOCC26XX_DIO_21 IOID_21 246 #define GPIOCC26XX_DIO_22 IOID_22 247 #define GPIOCC26XX_DIO_23 IOID_23 249 #define GPIOCC26XX_DIO_24 IOID_24 250 #define GPIOCC26XX_DIO_25 IOID_25 251 #define GPIOCC26XX_DIO_26 IOID_26 252 #define GPIOCC26XX_DIO_27 IOID_27 253 #define GPIOCC26XX_DIO_28 IOID_28 254 #define GPIOCC26XX_DIO_29 IOID_29 255 #define GPIOCC26XX_DIO_30 IOID_30 256 #define GPIOCC26XX_DIO_31 IOID_31 269 extern void GPIOCC26xx_release(int index); uint32_t numberOfCallbacks
Definition: GPIOCC26XX.h:192
GPIO_CallbackFxn * callbacks
Definition: GPIOCC26XX.h:186
struct GPIOCC26XX_Config GPIOCC26XX_Config
GPIO device specific driver configuration structure.
GPIO device specific driver configuration structure.
Definition: GPIOCC26XX.h:181
GPIO_PinConfig * pinConfigs
Definition: GPIOCC26XX.h:183
uint32_t numberOfPinConfigs
Definition: GPIOCC26XX.h:189
uint32_t GPIO_PinConfig
GPIO pin configuration settings.
Definition: GPIO.h:275
uint32_t intPriority
Definition: GPIOCC26XX.h:209
void(* GPIO_CallbackFxn)(uint_least8_t index)
GPIO callback function type.
Definition: GPIO.h:363