BLE-Stack APIs
1.00.00
|
These are set via ub_setParameter. More...
Macros | |
#define | UB_PARAM_ADVCHANMAP (UB_PARAM_ADV_CMN_START+1) |
Advertising Channel map. More... | |
#define | UB_PARAM_ADVDATA (UB_PARAM_ADV_CMN_START+4) |
Advertising Data. More... | |
#define | UB_PARAM_ADVFLTPOLICY (UB_PARAM_ADV_SR_START+1) |
Advertising Filter Policy. More... | |
#define | UB_PARAM_ADVINTERVAL (UB_PARAM_ADV_CMN_START+0) |
Advertising Interval (n * 0.625 ms) More... | |
#define | UB_PARAM_ADVTYPE (UB_PARAM_ADV_CMN_START+2) |
Type of Advertising. More... | |
#define | UB_PARAM_RFPRIORITY (UB_PARAM_COMMON_START+0) |
Priority used for RF command scheduling. More... | |
#define | UB_PARAM_SCANRSPDATA (UB_PARAM_ADV_SR_START+0) |
Scan response Data. More... | |
#define | UB_PARAM_TIMETOADV (UB_PARAM_ADV_CMN_START+3) |
How early the application wants to get a notification before each advertising event happens (ms) More... | |
#define | UB_PARAM_TXPOWER (UB_PARAM_COMMON_START+1) |
TX Power. More... | |
These are set via ub_setParameter.
#define UB_PARAM_ADVCHANMAP (UB_PARAM_ADV_CMN_START+1) |
#define UB_PARAM_ADVDATA (UB_PARAM_ADV_CMN_START+4) |
#define UB_PARAM_ADVFLTPOLICY (UB_PARAM_ADV_SR_START+1) |
Advertising Filter Policy.
not implemented
default: TBD
range: TBD
#define UB_PARAM_ADVINTERVAL (UB_PARAM_ADV_CMN_START+0) |
#define UB_PARAM_ADVTYPE (UB_PARAM_ADV_CMN_START+2) |
#define UB_PARAM_RFPRIORITY (UB_PARAM_COMMON_START+0) |
#define UB_PARAM_SCANRSPDATA (UB_PARAM_ADV_SR_START+0) |
#define UB_PARAM_TIMETOADV (UB_PARAM_ADV_CMN_START+3) |
How early the application wants to get a notification before each advertising event happens (ms)
The application is notified via the ugbAdvDoneCb_t callback.
default: 0 (disabled)
range: 0-256
#define UB_PARAM_TXPOWER (UB_PARAM_COMMON_START+1) |