TI BLE-Stack for Bluetooth 4.2 API Documentation  3.01.00.07
Data Fields
TRNGCC26XX_Params Struct Reference

TRNGCC26XX Parameters. More...

Data Fields

uint32_t clocksPerSample
 
uint32_t maxSamplesPerCycle
 
uint32_t minSamplesPerCycle
 

Detailed Description

TRNGCC26XX Parameters.

This holds the TRNG configuration parameters to be used.

See also
TRNG_open()

Field Documentation

§ clocksPerSample

uint32_t clocksPerSample

Clock cycles per sample

§ maxSamplesPerCycle

uint32_t maxSamplesPerCycle

Maximum number of samples per cycle

§ minSamplesPerCycle

uint32_t minSamplesPerCycle

Minimum number of samples per cycle


The documentation for this struct was generated from the following file:
Copyright 2017, Texas Instruments Incorporated