TI BLE-Stack for Bluetooth 4.2 API Documentation  3.01.00.07
Macros
Device Information Service Parameters

Macros

#define SNP_DEVINFO_11073_CERT_DATA   7
 RW variable length.
 
#define SNP_DEVINFO_FIRMWARE_REV   3
 RW uint8_t[SNP_DEVINFO_STRING_LEN].
 
#define SNP_DEVINFO_HARDWARE_REV   4
 RW uint8_t[SNP_DEVINFO_STRING_LEN].
 
#define SNP_DEVINFO_MANUFACTURER_NAME   6
 RW uint8_t[SNP_DEVINFO_STRING_LEN].
 
#define SNP_DEVINFO_MODEL_NUMBER   1
 RW uint8_t[SNP_DEVINFO_STRING_LEN].
 
#define SNP_DEVINFO_PNP_ID   8
 RW uint8_t[SNP_DEVINFO_PNP_ID_LEN].
 
#define SNP_DEVINFO_PNP_ID_LEN   7
 PnP ID length.
 
#define SNP_DEVINFO_SERIAL_NUMBER   2
 RW uint8_t[SNP_DEVINFO_STRING_LEN].
 
#define SNP_DEVINFO_SOFTWARE_REV   5
 RW uint8_t[SNP_DEVINFO_STRING_LEN].
 
#define SNP_DEVINFO_STRING_LEN   21
 default string length, including the null terminated char.
 
#define SNP_DEVINFO_SYSTEM_ID   0
 RW uint8_t[SNP_DEVINFO_SYSTEM_ID_LEN].
 
#define SNP_DEVINFO_SYSTEM_ID_LEN   8
 System ID length.
 

Detailed Description

Copyright 2017, Texas Instruments Incorporated