TI BLE-Stack for Bluetooth 4.2 API Documentation  3.01.00.07
Data Fields
snpTermConnReq_t Struct Reference

Connection Termination Request Structure. More...

Data Fields

uint16_t connHandle
 2 Byte Connection Handle to terminate
 
uint8_t option
 1 Byte Type of disconnection requested. see GAP GATT Terminate connection request option field.
 

Detailed Description

Connection Termination Request Structure.

Only one connection is supported at the moment. Handle should be included anyway.

This is a packed structure. see Dealing with Parameters and Packed Structures for more information.


The documentation for this struct was generated from the following file:
Copyright 2017, Texas Instruments Incorporated