TI BLE-Stack for Bluetooth 4.2 API Documentation  3.01.00.07
Data Fields
snpSetAdvDataReq_t Struct Reference

Parameter Structure for SNP_setAdvData. More...

Data Fields

uint8_t * pData
 Pointer to the advertisement data buffer to update, up to 31 Bytes.
 
uint8_t type
 1 Byte Type of Advertisement data to update, see Adv. data buffer
 

Detailed Description

Parameter Structure for SNP_setAdvData.

The maximum advertisement / scan response size is 31 Bytes.

This is a packed structure. see Dealing with Parameters and Packed Structures for more information.


The documentation for this struct was generated from the following file:
Copyright 2017, Texas Instruments Incorporated