TI BLE-Stack for Bluetooth 4.2 API Documentation
3.01.00.07
|
ECCROMCC26XX Curve Parameters. More...
Data Fields | |
uint8_t | keyLen |
uint32_t * | param_a |
uint32_t * | param_b |
uint32_t * | param_gx |
uint32_t * | param_gy |
uint32_t * | param_p |
uint32_t * | param_r |
uint8_t | windowSize |
uint16_t | workzoneLen |
ECCROMCC26XX Curve Parameters.
This holds the ECC Curve information to be used. Offset 0 of each param_* buffer contains the length of each parameter in uint32_t blocks, not including the first offset.
uint8_t keyLen |
Length in bytes of curve parameters and keys
uint32_t* param_a |
ECC Curve Parameter A
uint32_t* param_b |
ECC Curve Parameter B
uint32_t* param_gx |
ECC Curve Parameter Gx
uint32_t* param_gy |
ECC Curve Parameter Gy
uint32_t* param_p |
ECC Curve Parameter P
uint32_t* param_r |
ECC Curve Parameter R
uint8_t windowSize |
Window size of operation
uint16_t workzoneLen |
Length in bytes of workzone to malloc