TI BLE-Stack for Bluetooth 4.2 API Documentation
3.01.00.07
|
Macros | |
#define | TRNGCC26XX_CLOCKS_PER_SAMPLES_MAX 15 |
#define | TRNGCC26XX_MAX_SAMPLES_MAX 16777216 |
#define | TRNGCC26XX_MAX_SAMPLES_MIN 256 |
#define | TRNGCC26XX_MIN_SAMPLES_MAX 16384 |
#define | TRNGCC26XX_MIN_SAMPLES_MIN 64 |
Minimum samples per cycle range Minimum may be 0, or greater than or equal to 2^6 and less than 2^14.
#define TRNGCC26XX_CLOCKS_PER_SAMPLES_MAX 15 |
Number of clocks cycles per sample must be between 1 (0) and 16 (15), inclusive.
#define TRNGCC26XX_MAX_SAMPLES_MAX 16777216 |
Largest allowable maximum samples count per cycle
#define TRNGCC26XX_MAX_SAMPLES_MIN 256 |
Maximium samples per cycle range. Maximium may be 0, or greater than or equal to 2^8 and less than or equal to 2^24.Smallest allowable maximum samples count per cycle
#define TRNGCC26XX_MIN_SAMPLES_MAX 16384 |
Largest allowable minimum samples count per cycle
#define TRNGCC26XX_MIN_SAMPLES_MIN 64 |
Smallest allowable minimum samples count per cycle