TI BLE-Stack for Bluetooth 4.2 API Documentation
3.01.00.07
|
Macros | |
#define | ATT_MAX_MTU_SIZE (255-L2CAP_HDR_SIZE) |
Maximum ATT MTU size. | |
#define | ATT_MTU_SIZE L2CAP_MTU_SIZE |
Minimum ATT MTU size. | |
The Exchanging MTU Size is defined as the maximum size of any packet transmitted between a client and a server. A higher layer specification defines the default ATT MTU value. The ATT MTU value should be within the range 23 to 251 inclusive. Refer to ble_user_config.h for the device-specific maximum MTU value.