|
Connected_Audio_Framework 02_00_02_04
Build date: 05152013
Release Information
This is a Beta release of TMS320C55x Connected Audio Framework. It provides a software framework which allows
the C55x devices to operate as a USB Audio peripheral. In addition to providing this capability, the framework
can be extended by users by the incorporation of audio processing algorithms in the record and playback paths.
The C55x Connected Audio Framework also implements USB Human Interface Device (HID) class which can be used to
perform functions such as change volume, play, and stop audio.
Legend
 |
Fill in Form. Approved users receive download URL in 1 minute. |
|
 |
Fill in Form. TI will contact you in 1-2+ business days. |
|
For more information:
Wed May 15 19:27:12 EDT 2013
|