TI_keystone_bcp_ssl_patch
Build date: 08092013
Release Information
This package provides the software workaround for the BCP Soft Slicer Lock-Up Advisory described in the silicon errata.
The fix is provided as a C function in a pre-compiled library along-with a header (#include) file for function declaration.
The user needs to:
1. Link the provided library with the application code.
2. Include the provided header file in the source file from which the function will be called.
3. Call the function as per the prototype given in the above header file.
Legend
 |
Fill in Form. Approved users receive download URL in 1 minute. |
|
 |
Fill in Form. TI will contact you in 1-2+ business days. |
|
For more information:
Fri Aug 9 12:14:09 EDT 2013
|