MCUSW
|
Register Readback Structure.
Structure to read back key CAN control registers.
The Safety API to readback CAN register vales will populate this structure
Data Fields | |
uint32 | CanReadBackRegPID |
uint32 | CanReadBackRegSTAT |
uint32 | CanReadBackRegCREL |
uint32 | CanReadBackRegENDN |
uint32 | CanReadBackRegCTRL |
uint32 | CanReadBackRegDBTP |
uint32 | CanReadBackRegRWD |
uint32 | CanReadBackRegCCCR |
uint32 | CanReadBackRegNBTP |
uint32 | CanReadBackRegTDCR |
uint32 | CanReadBackRegGFC |
uint32 | CanReadBackRegSIDFC |
uint32 | CanReadBackRegXIDFC |
uint32 | CanReadBackRegRXF0C |
uint32 | CanReadBackRegRXBC |
uint32 | CanReadBackRegRXF1C |
uint32 | CanReadBackRegTXBC |
uint32 | CanReadBackRegTXESC |
uint32 | CanReadBackRegTXEFC |
uint32 Can_RegisterReadbackType::CanReadBackRegPID |
MCANSS PID Register
uint32 Can_RegisterReadbackType::CanReadBackRegSTAT |
MCANSS STAT Register
uint32 Can_RegisterReadbackType::CanReadBackRegCREL |
Auto Bus On Time Register
uint32 Can_RegisterReadbackType::CanReadBackRegENDN |
Endianess MCAN_TEST value Constant "0x8765 4321"
uint32 Can_RegisterReadbackType::CanReadBackRegCTRL |
MCAN CTRL Register
uint32 Can_RegisterReadbackType::CanReadBackRegDBTP |
MCAN DBTB Register
uint32 Can_RegisterReadbackType::CanReadBackRegRWD |
MCAN RWD Register
uint32 Can_RegisterReadbackType::CanReadBackRegCCCR |
MCAN CCCR Register
uint32 Can_RegisterReadbackType::CanReadBackRegNBTP |
MCAN NBTP Register
uint32 Can_RegisterReadbackType::CanReadBackRegTDCR |
MCAN TDCR Register
uint32 Can_RegisterReadbackType::CanReadBackRegGFC |
MCAN GFC Register
uint32 Can_RegisterReadbackType::CanReadBackRegSIDFC |
MCAN SIDFC Register
uint32 Can_RegisterReadbackType::CanReadBackRegXIDFC |
MCAN XIDFC Register
uint32 Can_RegisterReadbackType::CanReadBackRegRXF0C |
MCAN RXF0C Register
uint32 Can_RegisterReadbackType::CanReadBackRegRXBC |
MCAN RXBC Register
uint32 Can_RegisterReadbackType::CanReadBackRegRXF1C |
MCAN RXF1C Register
uint32 Can_RegisterReadbackType::CanReadBackRegTXBC |
MCAN TXBC Register
uint32 Can_RegisterReadbackType::CanReadBackRegTXESC |
MCAN TXESC Register
uint32 Can_RegisterReadbackType::CanReadBackRegTXEFC |
MCAN TXEFC Register