ETHFW API Guide
|
Request params for ETHREMOTECFG_CMD_FREE_RX command.
This request provides the rxflowIdxBase and rxFlowIdxoffset of the rxflowIdx which needs to be freed.
Data Fields | |
EthRemoteCfg_ReqHdr | hdr |
uint32_t | rxFlowIdxBase |
uint32_t | rxFlowIdxOffset |
EthRemoteCfg_ReqHdr EthRemoteCfg_FreeRxReq::hdr |
Request message common header.
uint32_t EthRemoteCfg_FreeRxReq::rxFlowIdxBase |
Rx flow index base.
uint32_t EthRemoteCfg_FreeRxReq::rxFlowIdxOffset |
Rx flow index offset.