ETHFW API Guide
|
Request params for ETHREMOTECFG_CMD_ALLOC_RX command.
This request provides the rx flow to the client which needs to be allocated. FlowIdx 0U being given to default flow and any custom policers cannot be created for it.
Data Fields | |
EthRemoteCfg_ReqHdr | hdr |
uint32_t | flowIdx |
EthRemoteCfg_ReqHdr EthRemoteCfg_AllocRxReq::hdr |
Request message common header.
uint32_t EthRemoteCfg_AllocRxReq::flowIdx |
Relative index of RX flow among available numRxFlow