![]() |
PDK Documentation
|
This file includes the structures, enums and register offsets for initializing the remote FPD imx390 camera sensor device.
Go to the source code of this file.
Macros | |
| #define | BOARD_IMX390_AE_CONTROL_LONG_REG_ADDR_LOW (0x000C) |
| #define | BOARD_IMX390_AE_CONTROL_LONG_REG_ADDR_HIGH (BOARD_IMX390_AE_CONTROL_LONG_REG_ADDR_LOW + 1) |
| #define | BOARD_IMX390_AE_CONTROL_LONG_REG_ADDR_TOP (BOARD_IMX390_AE_CONTROL_LONG_REG_ADDR_HIGH + 1) |
| #define | BOARD_IMX390_AE_CONTROL_SHORT_REG_ADDR_LOW (0x0010) |
| #define | BOARD_IMX390_AE_CONTROL_SHORT_REG_ADDR_HIGH (BOARD_IMX390_AE_CONTROL_SHORT_REG_ADDR_LOW + 1) |
| #define | BOARD_IMX390_AE_CONTROL_SHORT_REG_ADDR_MSB (BOARD_IMX390_AE_CONTROL_SHORT_REG_ADDR_HIGH + 1) |
| #define | BOARD_IMX390_SP1H_ANALOG_GAIN_CONTROL_REG_ADDR (0x0018U) |
| #define | BOARD_IMX390_SP1H_ANALOG_GAIN_CONTROL_REG_ADDR_HIGH (BOARD_IMX390_SP1H_ANALOG_GAIN_CONTROL_REG_ADDR + 1U) |
| #define | BOARD_IMX390_SP1L_ANALOG_GAIN_CONTROL_REG_ADDR (0x001AU) |
| #define | BOARD_IMX390_SP1L_ANALOG_GAIN_CONTROL_REG_ADDR_HIGH (BOARD_IMX390_SP1L_ANALOG_GAIN_CONTROL_REG_ADDR + 1U) |
Functions | |
| Board_STATUS | Board_imx390CamCfg (void *handle, Board_FpdRmtDevObj *rmtSlvParams) |
| Initializes the imx390 camera sensor device. More... | |
| #define BOARD_IMX390_AE_CONTROL_LONG_REG_ADDR_LOW (0x000C) |
| #define BOARD_IMX390_AE_CONTROL_LONG_REG_ADDR_HIGH (BOARD_IMX390_AE_CONTROL_LONG_REG_ADDR_LOW + 1) |
| #define BOARD_IMX390_AE_CONTROL_LONG_REG_ADDR_TOP (BOARD_IMX390_AE_CONTROL_LONG_REG_ADDR_HIGH + 1) |
| #define BOARD_IMX390_AE_CONTROL_SHORT_REG_ADDR_LOW (0x0010) |
| #define BOARD_IMX390_AE_CONTROL_SHORT_REG_ADDR_HIGH (BOARD_IMX390_AE_CONTROL_SHORT_REG_ADDR_LOW + 1) |
| #define BOARD_IMX390_AE_CONTROL_SHORT_REG_ADDR_MSB (BOARD_IMX390_AE_CONTROL_SHORT_REG_ADDR_HIGH + 1) |
| #define BOARD_IMX390_SP1H_ANALOG_GAIN_CONTROL_REG_ADDR (0x0018U) |
| #define BOARD_IMX390_SP1H_ANALOG_GAIN_CONTROL_REG_ADDR_HIGH (BOARD_IMX390_SP1H_ANALOG_GAIN_CONTROL_REG_ADDR + 1U) |
| #define BOARD_IMX390_SP1L_ANALOG_GAIN_CONTROL_REG_ADDR (0x001AU) |
| #define BOARD_IMX390_SP1L_ANALOG_GAIN_CONTROL_REG_ADDR_HIGH (BOARD_IMX390_SP1L_ANALOG_GAIN_CONTROL_REG_ADDR + 1U) |
| Board_STATUS Board_imx390CamCfg | ( | void * | handle, |
| Board_FpdRmtDevObj * | rmtSlvParams | ||
| ) |
Initializes the imx390 camera sensor device.
This function is used to initialize the imx390 camera sensor module
| handle | [IN] Low level driver handle |
| rmtSlvParams | [IN] Remote slave params |