SimpleLink API Reference Manual
1.11
|
#include <cc3000_common.h>
Data Fields | |
unsigned short | usRxEventOpcode |
unsigned short | usEventOrDataReceived |
unsigned char * | pucReceivedData |
unsigned char * | pucTxCommandBuffer |
tFWPatches | sFWPatches |
tDriverPatches | sDriverPatches |
tBootLoaderPatches | sBootLoaderPatches |
tWlanCB | sWlanCB |
tWlanReadInteruptPin | ReadWlanInterruptPin |
tWlanInterruptEnable | WlanInterruptEnable |
tWlanInterruptDisable | WlanInterruptDisable |
tWriteWlanPin | WriteWlanPin |
signed long | slTransmitDataError |
unsigned short | usNumberOfFreeBuffers |
unsigned short | usSlBufferLength |
unsigned short | usBufferSize |
unsigned short | usRxDataPending |
unsigned long | NumberOfSentPackets |
unsigned long | NumberOfReleasedPackets |
unsigned char | InformHostOnTxComplete |
Definition at line 188 of file cc3000_common.h.
unsigned short usRxEventOpcode |
Definition at line 190 of file cc3000_common.h.
unsigned short usEventOrDataReceived |
Definition at line 191 of file cc3000_common.h.
unsigned char* pucReceivedData |
Definition at line 192 of file cc3000_common.h.
unsigned char* pucTxCommandBuffer |
Definition at line 193 of file cc3000_common.h.
tFWPatches sFWPatches |
Definition at line 195 of file cc3000_common.h.
tDriverPatches sDriverPatches |
Definition at line 196 of file cc3000_common.h.
tBootLoaderPatches sBootLoaderPatches |
Definition at line 197 of file cc3000_common.h.
tWlanCB sWlanCB |
Definition at line 198 of file cc3000_common.h.
tWlanReadInteruptPin ReadWlanInterruptPin |
Definition at line 199 of file cc3000_common.h.
tWlanInterruptEnable WlanInterruptEnable |
Definition at line 200 of file cc3000_common.h.
tWlanInterruptDisable WlanInterruptDisable |
Definition at line 201 of file cc3000_common.h.
tWriteWlanPin WriteWlanPin |
Definition at line 202 of file cc3000_common.h.
signed long slTransmitDataError |
Definition at line 204 of file cc3000_common.h.
unsigned short usNumberOfFreeBuffers |
Definition at line 205 of file cc3000_common.h.
unsigned short usSlBufferLength |
Definition at line 206 of file cc3000_common.h.
unsigned short usBufferSize |
Definition at line 207 of file cc3000_common.h.
unsigned short usRxDataPending |
Definition at line 208 of file cc3000_common.h.
unsigned long NumberOfSentPackets |
Definition at line 210 of file cc3000_common.h.
unsigned long NumberOfReleasedPackets |
Definition at line 211 of file cc3000_common.h.
unsigned char InformHostOnTxComplete |
Definition at line 213 of file cc3000_common.h.