SimpleLink CC3120/CC3220 Host Driver
Version 2.0.1.15
Simplifies the implementation of Internet connectivity
Main Page
Modules
Data Structures
Files
File List
spawn.h
1
/*
2
* Copyright (C) 2016 Texas Instruments Incorporated
3
*
4
* All rights reserved. Property of Texas Instruments Incorporated.
5
* Restricted rights to use, duplicate or disclose this code are
6
* granted through contract.
7
*
8
* The program may not be used without the written permission of
9
* Texas Instruments Incorporated or against the terms and conditions
10
* stipulated in the agreement under which this program has been supplied,
11
* and under no circumstances can it be used with non-TI connectivity device.
12
*
13
*/
14
15
#ifndef __SPAWN_H__
16
#define __SPAWN_H__
17
18
#ifdef __cplusplus
19
extern
"C"
{
20
#endif
21
22
23
#if (defined (SL_PLATFORM_MULTI_THREADED)) && (!defined (SL_PLATFORM_EXTERNAL_SPAWN))
24
25
extern
void
* _SlInternalSpawnTaskEntry();
26
extern
_i16 _SlInternalSpawn(_SlSpawnEntryFunc_t pEntry ,
void
* pValue , _u32 flags);
27
28
#undef sl_Spawn
29
#define sl_Spawn(pEntry,pValue,flags) _SlInternalSpawn(pEntry,pValue,flags)
30
31
#undef _SlTaskEntry
32
#define _SlTaskEntry _SlInternalSpawnTaskEntry
33
34
35
#endif
36
37
#ifdef __cplusplus
38
}
39
#endif
/* __cplusplus */
40
41
#endif
source
ti
drivers
net
wifi
source
spawn.h
Generated by
1.8.10