SimpleLink CC3120/CC3220 Host Driver
Version 2.0.1.15
Simplifies the implementation of Internet connectivity
Main Page
Modules
Data Structures
Files
File List
flowcont.h
1
/*
2
* Copyright (C) 2016 Texas Instruments Incorporated
3
*
4
* All rights reserved. Property of Texas Instruments Incorporated.
5
* Restricted rights to use, duplicate or disclose this code are
6
* granted through contract.
7
*
8
* The program may not be used without the written permission of
9
* Texas Instruments Incorporated or against the terms and conditions
10
* stipulated in the agreement under which this program has been supplied,
11
* and under no circumstances can it be used with non-TI connectivity device.
12
*
13
*/
14
15
#ifndef __FLOWCONT_H__
16
#define __FLOWCONT_H__
17
18
19
#ifdef __cplusplus
20
extern
"C"
{
21
#endif
22
23
/*****************************************************************************/
24
/* Macro declarations */
25
/*****************************************************************************/
26
#define FLOW_CONT_MIN 1
27
28
extern
void
_SlFlowContSet(
void
*pVoidBuf);
29
30
31
#ifdef __cplusplus
32
}
33
#endif
/* __cplusplus */
34
35
#endif
/* __FLOWCONT_H__ */
36
source
ti
drivers
net
wifi
source
flowcont.h
Generated by
1.8.10