SimpleLink CC3120/CC3220 Host Driver
Version 2.0.1.15
Simplifies the implementation of Internet connectivity
Main Page
Modules
Data Structures
Files
File List
flowcont.c
1
/*
2
* Copyright (C) 2016 Texas Instruments Incorporated
3
*
4
* All rights reserved. Property of Texas Instruments Incorporated.
5
* Restricted rights to use, duplicate or disclose this code are
6
* granted through contract.
7
*
8
* The program may not be used without the written permission of
9
* Texas Instruments Incorporated or against the terms and conditions
10
* stipulated in the agreement under which this program has been supplied,
11
* and under no circumstances can it be used with non-TI connectivity device.
12
*
13
*/
14
15
16
/*****************************************************************************/
17
/* Include files */
18
/*****************************************************************************/
19
#include <ti/drivers/net/wifi/simplelink.h>
20
#include <ti/drivers/net/wifi/source/protocol.h>
21
#include <ti/drivers/net/wifi/source/driver.h>
22
#include <ti/drivers/net/wifi/source/flowcont.h>
23
24
25
/*****************************************************************************/
26
/* _SlDrvFlowContInit */
27
/*****************************************************************************/
28
void
_SlFlowContSet(
void
*pVoidBuf)
29
{
30
SlDeviceFlowCtrlAsyncEvent_t
*pFlowCtrlAsyncEvent = (
SlDeviceFlowCtrlAsyncEvent_t
*)_SL_RESP_ARGS_START(pVoidBuf);
31
32
if
(pFlowCtrlAsyncEvent->MinTxPayloadSize != 0)
33
{
34
g_pCB->FlowContCB.MinTxPayloadSize = pFlowCtrlAsyncEvent->MinTxPayloadSize;
35
}
36
37
}
38
39
SlDeviceFlowCtrlAsyncEvent_t
Definition:
protocol.h:471
source
ti
drivers
net
wifi
source
flowcont.c
Generated by
1.8.10