Network Services API
2.80.00.17
|
The SlNetSock_linger_t structure is used in SLNETSOCK_OPSOCK_LINGER socket level option. More...
#include <ti/net/slnetsock.h>
Data Fields | |
uint32_t | l_onoff |
uint32_t | l_linger |
The SlNetSock_linger_t structure is used in SLNETSOCK_OPSOCK_LINGER socket level option.
uint32_t SlNetSock_linger_t::l_onoff |
0 = disabled; 1 = enabled; default = 0;
uint32_t SlNetSock_linger_t::l_linger |
linger time in seconds; default = 0;