![]() |
![]() |
AES Parameters. More...
#include <CryptoCC32XX.h>
Data Fields | |
const uint8_t * | pKey |
CryptoCC32XX_AesKeySize | keySize |
void * | pIV |
CryptoCC32XX_AesAadParams | aadParams |
AES Parameters.
This structure defines the AES parameters used in CryptoCC32XX_encrypt and CryptoCC32XX_decrypt functions.
const uint8_t* CryptoCC32XX_AesParams::pKey |
pointer to AES key
CryptoCC32XX_AesKeySize CryptoCC32XX_AesParams::keySize |
AES Key size type
void* CryptoCC32XX_AesParams::pIV |
Pointer to AES Initialization Vector
CryptoCC32XX_AesAadParams CryptoCC32XX_AesParams::aadParams |