Network Services API  2.70.01.02
Data Fields
_MQTTServer_ConnParams_ Struct Reference

#include <ti/net/mqtt/mqttserver.h>

Collaboration diagram for _MQTTServer_ConnParams_:
Collaboration graph

Data Fields

uint16_t port
 
uint8_t method
 
uint32_t cipher
 
uint32_t nFiles
 
char *const * secureFiles
 

Detailed Description

Secure Socket Parameters to open a secure connection

Field Documentation

§ port

uint16_t _MQTTServer_ConnParams_::port

Port number of MQTT server

§ method

uint8_t _MQTTServer_ConnParams_::method

Method to tcp secured socket

§ cipher

uint32_t _MQTTServer_ConnParams_::cipher

Cipher to tcp secured socket

§ nFiles

uint32_t _MQTTServer_ConnParams_::nFiles

Number of files for secure transfer

§ secureFiles

char* const* _MQTTServer_ConnParams_::secureFiles

SL needs 4 files


The documentation for this struct was generated from the following file:
© Copyright 1995-2019, Texas Instruments Incorporated. All rights reserved.
Trademarks | Privacy policy | Terms of use | Terms of sale