#include <ti/drivers/I2S.h>
#include <ti/drivers/dma/UDMACC32XX.h>
#include <ti/drivers/dpl/SemaphoreP.h>
#include <ti/drivers/dpl/HwiP.h>
#include <ti/drivers/utils/List.h>
#include <ti/drivers/Power.h>
Go to the source code of this file.
§ I2SCC32XX_PIN_02_McAFSX
#define I2SCC32XX_PIN_02_McAFSX 0x0d01 |
§ I2SCC32XX_PIN_03_McACLK
#define I2SCC32XX_PIN_03_McACLK 0x0302 |
§ I2SCC32XX_PIN_15_McAFSX
#define I2SCC32XX_PIN_15_McAFSX 0x070e |
PIN 15 is used for McAFSX
§ I2SCC32XX_PIN_17_McAFSX
#define I2SCC32XX_PIN_17_McAFSX 0x0610 |
PIN 17 is used for McAFSX
§ I2SCC32XX_PIN_21_McAFSX
#define I2SCC32XX_PIN_21_McAFSX 0x0214 |
PIN 21 is used for McAFSX
§ I2SCC32XX_PIN_45_McAXR0
#define I2SCC32XX_PIN_45_McAXR0 0x062c |
§ I2SCC32XX_PIN_45_McAFSX
#define I2SCC32XX_PIN_45_McAFSX 0x0c2c |
PIN 45 is used for McAFSX
§ I2SCC32XX_PIN_50_McAXR0
#define I2SCC32XX_PIN_50_McAXR0 0x0431 |
§ I2SCC32XX_PIN_50_McAXR1
#define I2SCC32XX_PIN_50_McAXR1 0x0631 |
§ I2SCC32XX_PIN_52_McACLK
#define I2SCC32XX_PIN_52_McACLK 0x0233 |
§ I2SCC32XX_PIN_52_McAXR0
#define I2SCC32XX_PIN_52_McAXR0 0x0433 |
§ I2SCC32XX_PIN_53_McACLK
#define I2SCC32XX_PIN_53_McACLK 0x0234 |
§ I2SCC32XX_PIN_53_McAFSX
#define I2SCC32XX_PIN_53_McAFSX 0x0334 |
PIN 53 is used for McAFSX
§ I2SCC32XX_PIN_60_McAXR1
#define I2SCC32XX_PIN_60_McAXR1 0x063b |
§ I2SCC32XX_PIN_62_McACLKX
#define I2SCC32XX_PIN_62_McACLKX 0x0d3d |
PIN 62 is used for McCLKX
§ I2SCC32XX_PIN_63_McAFSX
#define I2SCC32XX_PIN_63_McAFSX 0x073e |
PIN 53 is used for McAFSX
§ I2SCC32XX_PIN_64_McAXR0
#define I2SCC32XX_PIN_64_McAXR0 0x073f |
§ I2SCC32XX_PIN_UNUSED
#define I2SCC32XX_PIN_UNUSED 0xffff |
§ I2SCC32XX_PIN_50_SD1
§ I2SCC32XX_PIN_60_SD1
§ I2SCC32XX_PIN_52_SD0
§ I2SCC32XX_PIN_64_SD0
§ I2SCC32XX_PIN_45_SD0
§ I2SCC32XX_PIN_50_SD0
§ I2SCC32XX_PIN_03_SCK
§ I2SCC32XX_PIN_52_SCK
§ I2SCC32XX_PIN_53_SCK
§ I2SCC32XX_PIN_62_SCKX
§ I2SCC32XX_PIN_02_WS
§ I2SCC32XX_PIN_15_WS
§ I2SCC32XX_PIN_17_WS
§ I2SCC32XX_PIN_21_WS
§ I2SCC32XX_PIN_45_WS
§ I2SCC32XX_PIN_63_WS
§ I2SCC32XX_PIN_53_WS
§ I2SCC32XX_HWAttrs
§ I2SCC32XX_DataInterface
§ I2SCC32XX_Interface
§ I2SCC32XX_FifoUpdate
typedef void(* I2SCC32XX_FifoUpdate) (uintptr_t arg) |
The definition of a function used by the I2S driver to refresh the FIFO.
- Parameters
-
§ I2SCC32XX_Object