The definition of a I2S function table that contains the required set of functions to control a specific I2S driver implementation. More...
#include <I2S.h>
The definition of a I2S function table that contains the required set of functions to control a specific I2S driver implementation.
I2S_CloseFxn I2S_FxnTable_::closeFxn |
Function to close the specified peripheral
I2S_ControlFxn I2S_FxnTable_::controlFxn |
Function to implementation specific control function
I2S_InitFxn I2S_FxnTable_::initFxn |
Function to initialize the given data object
I2S_OpenFxn I2S_FxnTable_::openFxn |
Function to open the specified peripheral
I2S_IssueFxn I2S_FxnTable_::readIssueFxn |
Function to queue a buffer for reading from the specified peripheral
I2S_ReclaimFxn I2S_FxnTable_::readReclaimFxn |
Function to retrieve a received buffer of data from the specified peripheral
I2S_IssueFxn I2S_FxnTable_::writeIssueFxn |
Function to queue a buffer for writing from the specified peripheral
I2S_ReclaimFxn I2S_FxnTable_::writeReclaimFxn |
Function to retrieve a sent buffer of data from the specified peripheral