HMAC Parameters. More...
#include <CryptoCC32XX.h>
Data Fields | |
uint8_t * | pKey |
uint8_t | moreData |
void * | pContext |
HMAC Parameters.
This structure defines the Hmac parameters used in CryptoCC32XX_sign and CryptoCC32XX_verify functions.
uint8_t* CryptoCC32XX_HmacParams::pKey |
pointer to hash key
uint8_t CryptoCC32XX_HmacParams::moreData |
True value will NOT reset the HMAC HW machine
void* CryptoCC32XX_HmacParams::pContext |