The definition of a ADC function table that contains the required set of functions to control a specific ADC driver implementation. More...
#include <ADC.h>
Data Fields | |
ADC_CloseFxn | closeFxn |
ADC_ControlFxn | controlFxn |
ADC_ConvertFxn | convertFxn |
ADC_ConvertRawToMicroVolts | convertRawToMicroVolts |
ADC_InitFxn | initFxn |
ADC_OpenFxn | openFxn |
The definition of a ADC function table that contains the required set of functions to control a specific ADC driver implementation.
ADC_CloseFxn ADC_FxnTable_::closeFxn |
Function to close the specified peripheral
ADC_ControlFxn ADC_FxnTable_::controlFxn |
Function to perform implementation specific features
ADC_ConvertFxn ADC_FxnTable_::convertFxn |
Function to initiate a ADC single channel conversion
ADC_ConvertRawToMicroVolts ADC_FxnTable_::convertRawToMicroVolts |
Function to convert raw ADC result to microvolts
ADC_InitFxn ADC_FxnTable_::initFxn |
Function to initialize the given data object
ADC_OpenFxn ADC_FxnTable_::openFxn |
Function to open the specified peripheral