PWMTimerCC32XX_HWAttrs 'pwmPin' field options

PIN 01, GPIO10, uses Timer3A for PWM.

#define PWMTimerCC32XX_PIN_01
 

PIN 02, GPIO11, uses Timer3B for PWM.

#define PWMTimerCC32XX_PIN_02
 

PIN 17, GPIO24, uses Timer0A for PWM.

#define PWMTimerCC32XX_PIN_17
 

PIN 19, uses Timer1B for PWM.

#define PWMTimerCC32XX_PIN_19
 

PIN 21, GPIO25, uses Timer1A for PWM.

#define PWMTimerCC32XX_PIN_21
 

PIN 64, GPIO9, uses Timer2B for PWM.

#define PWMTimerCC32XX_PIN_64
 

Detailed Description

Macro Definition Documentation

§ PWMTimerCC32XX_PIN_01

#define PWMTimerCC32XX_PIN_01

§ PWMTimerCC32XX_PIN_02

#define PWMTimerCC32XX_PIN_02

§ PWMTimerCC32XX_PIN_17

#define PWMTimerCC32XX_PIN_17

§ PWMTimerCC32XX_PIN_19

#define PWMTimerCC32XX_PIN_19

§ PWMTimerCC32XX_PIN_21

#define PWMTimerCC32XX_PIN_21

§ PWMTimerCC32XX_PIN_64

#define PWMTimerCC32XX_PIN_64
Copyright 2017, Texas Instruments Incorporated