49 #ifndef ti_drivers_adc_ADCMSP432__include 50 #define ti_drivers_adc_ADCMSP432__include 61 #define ADCCC32XX_PIN_57_CH_0 (ADC_CH_0 << 8) | 0x38 62 #define ADCCC32XX_PIN_58_CH_1 (ADC_CH_1 << 8) | 0x39 63 #define ADCCC32XX_PIN_59_CH_2 (ADC_CH_2 << 8) | 0x3a 64 #define ADCCC32XX_PIN_60_CH_3 (ADC_CH_3 << 8) | 0x3b uint_least8_t numOpenChannels
Definition: ADCCC32XX.h:96
const ADC_FxnTable ADCCC32XX_fxnTable
struct ADCCC32XX_Object ADCCC32XX_Object
ADCCC32XX Object.
struct ADCCC32XX_State ADCCC32XX_State
ADCCC32XX_Status.
ADCCC32XX Hardware attributes.
Definition: ADCCC32XX.h:85
ADCCC32XX Object.
Definition: ADCCC32XX.h:104
The definition of a ADC function table that contains the required set of functions to control a speci...
Definition: ADC.h:266
uint_fast32_t baseAddr
Definition: ADCCC32XX.h:95
ADCCC32XX_Status.
Definition: ADCCC32XX.h:94
struct ADCCC32XX_HWAttrsV1 ADCCC32XX_HWAttrsV1
ADCCC32XX Hardware attributes.
uint_fast16_t adcPin
Definition: ADCCC32XX.h:86
bool isOpen
Definition: ADCCC32XX.h:105