Data Structures

Here are the data structures with brief descriptions:
EDMA3_DRV_ChainOptionsStructure to be used to configure interrupt generation and chaining options
EDMA3_DRV_ChBoundResourcesEDMA3 Channel-Bound resources
EDMA3_DRV_EvtQuePriorityEvent queue priorities setup
EDMA3_DRV_GblConfigParamsInit-time Configuration structure for EDMA3 controller, to provide Global SoC specific Information
EDMA3_DRV_GblXbarToChanConfigParamsInit-time Configuration structure for EDMA3 controller, to provide Global SoC specific Information
EDMA3_DRV_InitConfigUsed to Initialize the EDMA3 Driver Instance
EDMA3_DRV_InstanceEDMA3 Driver Instance Configuration Structure
EDMA3_DRV_InstanceInitConfigInit-time Region Specific Configuration structure for EDMA3 Driver, to provide region specific Information
EDMA3_DRV_MiscParamUsed to specify the miscellaneous options during EDMA3 Driver Initialization
EDMA3_DRV_ObjectEDMA3 Driver Object (HW Specific) Maintenance structure
EDMA3_DRV_ParamentryRegsEDMA3 PaRAM Set
EDMA3_DRV_PaRAMRegsEDMA3 Parameter RAM Set in User Configurable format

Generated on Fri Jan 28 15:45:39 2011 for EDMA3 Driver by  doxygen 1.6.1