EDMA3_RM_ChBoundResources | EDMA3 Channel-Bound resources |
EDMA3_RM_GblConfigParams | Init-time Configuration structure for EDMA3 controller, to provide Global SoC specific Information |
EDMA3_RM_GblErrCallbackParams | Global Error Callback parameters |
EDMA3_RM_Instance | EDMA3 RM Instance Specific Configuration Structure |
EDMA3_RM_InstanceInitConfig | Init-time Region Specific Configuration structure for EDMA3 RM, to provide region specific Information |
EDMA3_RM_MiscParam | Used to specify the miscellaneous options during Resource Manager Initialization |
EDMA3_RM_Obj | EDMA3 Hardware Instance Configuration Structure |
EDMA3_RM_Param | Used to Initialize the Resource Manager Instance |
EDMA3_RM_ParamentryRegs | EDMA3 PaRAM Set |
EDMA3_RM_PaRAMRegs | EDMA3 PaRAM Set in User Configurable format |
EDMA3_RM_ResDesc | Handle to a Resource |
EDMA3_RM_TccCallbackParams | TCC Callback - Caters to channel specific status reporting |