Data Fields

XDM_ContextInfo Struct Reference
[XDM - Shared XDM Definitions]

Buffer information descriptor for input and output buffers. More...

#include <xdm.h>

Data Fields

XDAS_Int32 minContextSize
XDAS_Int32 minIntermediateBufSizes [32]

Detailed Description

Buffer information descriptor for input and output buffers.


Field Documentation

Minimum size, in 8-bit bytes, required for the alg context.

Minimum size, in 8-bit bytes, required for each intermediate buffer.

Remarks:
The codec indicates the number of intermediate buffers required by zero-terminating this array.

The documentation for this struct was generated from the following file:
 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Defines

Copyright 2011, Texas Instruments Incorporated