Data Fields

XDM1_AlgBufInfo Struct Reference
[XDM - Shared XDM Definitions]

Buffer information descriptor for input and output buffers. More...

#include <xdm.h>

Collaboration diagram for XDM1_AlgBufInfo:
Collaboration graph
[legend]

Data Fields

XDAS_Int32 minNumInBufs
XDAS_Int32 minNumOutBufs
XDM2_BufSize minInBufSize [16]
XDM2_BufSize minOutBufSize [16]
XDAS_Int32 inBufMemoryType [16]
XDAS_Int32 outBufMemoryType [16]
XDAS_Int32 minNumBufSets

Detailed Description

Buffer information descriptor for input and output buffers.


Field Documentation

Minimum number of input buffers.

Minimum number of output buffers.

Minimum size required for each input buffer.

Minimum size required for each output buffer.

Required memory type for each input buffer.

See also:
XDM_MemoryType

Required memory type for each output buffer.

See also:
XDM_MemoryType

Minimum number of buffer sets for buffer management.

Todo:
need more details

The documentation for this struct was generated from the following file:
 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Defines

Copyright 2011, Texas Instruments Incorporated