Data Fields

IVIDANALYTICS_Rule Struct Reference
[IVIDANALYTICS - XDM Beta Video Analytics Interface]

Analytics rule. More...

#include <ividanalytics.h>

Data Fields

XDAS_Int32 size
XDAS_Int32 id
IVIDANALYTICS_ObjectType objectType
IVIDANALYTICS_ActionType actionType

Detailed Description

Analytics rule.


Field Documentation

Size of this structure in bytes. Because this structure can be extended, this field must be correctly set by the caller.

id associated with this rule.

Type of the object associated with this rule.

Type of action associated with this rule.


The documentation for this struct was generated from the following file:
 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Defines

Copyright 2011, Texas Instruments Incorporated