ividdec1.h File Reference


Detailed Description

This header defines all types, constants, and functions shared by all implementations of the video decoder algorithms.

#include <ti/xdais/ialg.h>
#include <ti/xdais/xdas.h>
#include "xdm.h"
#include "ivideo.h"
Include dependency graph for ividdec1.h:

Go to the source code of this file.

Data Structures

struct  IVIDDEC1_Obj
 This must be the first field of all IVIDDEC1 instance objects. More...
struct  IVIDDEC1_Params
 Defines the creation time parameters for all IVIDDEC1 instance objects. More...
struct  IVIDDEC1_DynamicParams
 This structure defines the codec parameters that can be modified after creation via control() calls. More...
struct  IVIDDEC1_InArgs
 Defines the input arguments for all IVIDDEC1 instance process function. More...
struct  IVIDDEC1_Status
 Defines instance status parameters. More...
struct  IVIDDEC1_OutArgs
 Defines the run time output arguments for all IVIDDEC1 instance objects. More...
struct  IVIDDEC1_Fxns
 Defines all of the operations on IVIDDEC1 objects. More...

Defines

#define IVIDDEC1_EOK   XDM_EOK
#define IVIDDEC1_EFAIL   XDM_EFAIL
#define IVIDDEC1_EUNSUPPORTED   XDM_EUNSUPPORTED
#define IVIDDEC1_FREE_BUFF_SIZE   16

Typedefs

typedef struct IVIDDEC1_ObjIVIDDEC1_Handle
 Opaque handle to an IVIDDEC1 objects.
typedef IALG_Cmd IVIDDEC1_Cmd
 Defines the control commands for the IVIDDEC1 module.

Enumerations

enum  IVIDDEC1_FrameOrder {
  IVIDDEC_DISPLAY_ORDER = 0,
  IVIDDEC_DECODE_ORDER = 1,
  IVIDDEC_FRAMEORDER_DEFAULT = IVIDDEC_DISPLAY_ORDER
}
 

Video decoder output frame order.

More...
 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Defines

Copyright 2010, Texas Instruments Incorporated