Data Structures | |
struct | IVIDENC2_Obj |
This must be the first field of all IVIDENC2 instance objects. More... | |
struct | IVIDENC2_Params |
Defines the creation time parameters for all IVIDENC2 instance objects. More... | |
struct | IVIDENC2_DynamicParams |
This structure defines the algorithm parameters that can be modified after creation via control() calls. More... | |
struct | IVIDENC2_InArgs |
Defines the input arguments for all IVIDENC2 instance process function. More... | |
struct | IVIDENC2_Status |
Defines instance status parameters. More... | |
struct | IVIDENC2_OutArgs |
Defines the run time output arguments for all IVIDENC2 instance objects. More... | |
struct | IVIDENC2_Fxns |
Defines all of the operations on IVIDENC2 objects. More... | |
Defines | |
#define | IVIDENC2_EOK XDM_EOK |
#define | IVIDENC2_EFAIL XDM_EFAIL |
#define | IVIDENC2_EUNSUPPORTED XDM_EUNSUPPORTED |
#define | IVIDENC2_DEFAULTPROFILE (-1) |
Default codec profile. | |
#define | IVIDENC2_DEFAULTLEVEL (-1) |
Default codec level. | |
Typedefs | |
typedef struct IVIDENC2_Obj * | IVIDENC2_Handle |
Opaque handle to an IVIDENC2 objects. | |
typedef IALG_Cmd | IVIDENC2_Cmd |
Defines the control commands for the IVIDENC2 module. | |
Enumerations | |
enum | IVIDENC2_MotionVectorAccuracy { IVIDENC2_MOTIONVECTOR_PIXEL = 0, IVIDENC2_MOTIONVECTOR_HALFPEL = 1, IVIDENC2_MOTIONVECTOR_QUARTERPEL = 2, IVIDENC2_MOTIONVECTOR_EIGHTHPEL = 3, IVIDENC2_MOTIONVECTOR_MAX = 4 } |
Enumeration of possible motion vector (MV) accuracy. More... | |
enum | IVIDENC2_Control { IVIDENC2_CTRL_NONE = 0, IVIDENC2_CTRL_FORCESKIP = 1, IVIDENC2_CTRL_DEFAULT = IVIDENC2_CTRL_NONE } |
Video frame control. More... |
This is the XDM IVIDENC2 Video Encoder Interface (Beta).
#define IVIDENC2_EOK XDM_EOK |
Success.
#define IVIDENC2_EFAIL XDM_EFAIL |
General failure.
#define IVIDENC2_EUNSUPPORTED XDM_EUNSUPPORTED |
Request is unsupported.
#define IVIDENC2_DEFAULTPROFILE (-1) |
Default codec profile.
#define IVIDENC2_DEFAULTLEVEL (-1) |
Default codec level.
typedef struct IVIDENC2_Obj* IVIDENC2_Handle |
Opaque handle to an IVIDENC2 objects.
typedef IALG_Cmd IVIDENC2_Cmd |
Defines the control commands for the IVIDENC2 module.
Enumeration of possible motion vector (MV) accuracy.
enum IVIDENC2_Control |
Video frame control.