ISPEECH1_WBAMR - XDM Speech Interface (WBAMR)
Enumerations |
enum | ISPEECH1_WBAMR_PackingType {
ISPEECH1_WBAMR_PACKTYPE_IF1_NOCRC = 0,
ISPEECH1_WBAMR_PACKTYPE_IF1_WITHCRC = 1,
ISPEECH1_WBAMR_PACKTYPE_IF2 = 2,
ISPEECH1_WBAMR_PACKTYPE_MIME = 3,
ISPEECH1_WBAMR_PACKTYPEFORMAT_DEFAULT = ISPEECH1_WBAMR_PACKTYPE_IF1_NOCRC
} |
| Packing Type defintions for AMR.
More...
|
enum | ISPEECH1_WBAMR_BitRate {
ISPEECH1_WBAMR_BITRATE_6P60 = 0,
ISPEECH1_WBAMR_BITRATE_8P85 = 1,
ISPEECH1_WBAMR_BITRATE_12P65 = 2,
ISPEECH1_WBAMR_BITRATE_14P25 = 3,
ISPEECH1_WBAMR_BITRATE_15P85 = 4,
ISPEECH1_WBAMR_BITRATE_18P25 = 5,
ISPEECH1_WBAMR_BITRATE_19P85 = 6,
ISPEECH1_WBAMR_BITRATE_23P05 = 7,
ISPEECH1_WBAMR_BITRATE_23P85 = 8,
ISPEECH1_WBAMR_BITRATE_DEFAULT = ISPEECH1_WBAMR_BITRATE_23P85
} |
| Bitrate selection for AMR.
More...
|
Detailed Description
This is the XDM speech interface shared between the various WB-AMR codecs.
Enumeration Type Documentation
Packing Type defintions for AMR.
- Enumerator:
ISPEECH1_WBAMR_PACKTYPE_IF1_NOCRC |
Interface format 1, without CRC check (as per 3GPP 26.201).
|
ISPEECH1_WBAMR_PACKTYPE_IF1_WITHCRC |
Interface format 1, with CRC check (as per 3GPP 26.201).
|
ISPEECH1_WBAMR_PACKTYPE_IF2 |
Interface format 2 (as per 3GPP 26.201).
|
ISPEECH1_WBAMR_PACKTYPE_MIME |
MIME/MMSIO/file storage format.
|
ISPEECH1_WBAMR_PACKTYPEFORMAT_DEFAULT |
Default setting.
|
Bitrate selection for AMR.
- Enumerator:
ISPEECH1_WBAMR_BITRATE_6P60 |
6.60 kbps
|
ISPEECH1_WBAMR_BITRATE_8P85 |
8.85 kbps
|
ISPEECH1_WBAMR_BITRATE_12P65 |
12.65 kbps
|
ISPEECH1_WBAMR_BITRATE_14P25 |
14.25 kbps
|
ISPEECH1_WBAMR_BITRATE_15P85 |
15.85 kbps
|
ISPEECH1_WBAMR_BITRATE_18P25 |
18.25 kbps
|
ISPEECH1_WBAMR_BITRATE_19P85 |
19.85 kbps
|
ISPEECH1_WBAMR_BITRATE_23P05 |
23.05 kbps
|
ISPEECH1_WBAMR_BITRATE_23P85 |
23.85 kbps
|
ISPEECH1_WBAMR_BITRATE_DEFAULT |
Default setting.
|